Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-WS-K10-BVP
Part Number
|
---|
M22-WS-K10-BVP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (mm) | Colour button | Number of switch positions | Suitable for illumination | Number of command positions | Colour housing cover | Spring-return | Suitable for emergency stop | Material housing | Number of indicator lights | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Supply voltage (V) | Width opening (mm) | Height opening (mm) | Degree of protection (IP) | Number of push buttons | Number of selector switches | Number of key switches | With light source | Material front ring | With front ring | Construction type lens | Number of mushroom-shaped push-buttons | Type of control element | Colour indicator light cap | Colour control element | Switching function latching | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.62 € | 1 | 3 Days | 22 | - | 2 | FALSE | - | - | TRUE | - | - | - | Chrome | IP66 | - | - | - | - | - | 0 | 0 | - | - | - | - | - | Plastic | TRUE | Round | - | Key | Other | Black | FALSE | - | - | - |
Loading...
Degree of protection (NEMA) | 4X |
---|
This page is Key-operated button, part number M22-WS-K10-BVP.
You can find the detail information about specifications and dimensions on part number M22-WS-K10-BVP.
Configure
Basic Attributes
Colour button
Number of command positions
Colour housing cover
Suitable for emergency stop
Material housing
Number of indicator lights
Type of electric connection
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Supply voltage(V)
Degree of protection (IP)
Number of push buttons
Number of selector switches
Number of key switches
With light source
Number of mushroom-shaped push-buttons
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Type
Hole diameter(mm)
Number of switch positions
Suitable for illumination
Spring-return
Colour front ring
Degree of protection (IP), front side
Width opening(mm)
Height opening(mm)
Material front ring
With front ring
Construction type lens
Type of control element
Colour indicator light cap
Colour control element
Switching function latching
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M22-WRS/K11 |
M22-WRS/KC11/I |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (mm) | Colour button | Number of switch positions | Suitable for illumination | Number of command positions | Colour housing cover | Spring-return | Suitable for emergency stop | Material housing | Number of indicator lights | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Supply voltage (V) | Width opening (mm) | Height opening (mm) | Degree of protection (IP) | Number of push buttons | Number of selector switches | Number of key switches | With light source | Material front ring | With front ring | Construction type lens | Number of mushroom-shaped push-buttons | Type of control element | Colour indicator light cap | Colour control element | Switching function latching | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.88 € | 5 | 3 Days | 22 | Black | 2 | FALSE | - | - | FALSE | - | - | - | Chrome | - | Screw connection | - | - | - | 0|0 | 0 | 0 | IP66 | - | - | - | FALSE | Plastic | TRUE | - | - | Key | - | - | TRUE | 1 | 1 | 0 | |||
90.83 € | 1 | 3 Days | - | - | - | - | 1 | Grey | - | FALSE | Plastic | 0 | - | - | - | 115|500 | 115|500 | 24|220 | - | - | - | IP66 | 0 | 1 | 1 | - | - | - | - | 0 | - | - | - | - | 1 | 1 | 0 |