Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0-1-15411/E |
T0-1-15411/EZ |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of auxiliary contacts as change-over contact | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Number of switch positions | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | With 0 (off) position | Rated operating voltage (V) | Conditioned rated short-circuit current Iq (kA) | With retraction in 0-position | Width in number of modular spacings | Degree of protection (IP), front side | Type of switch | Number of switches | Interlockable | Motor drive integrated | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as safety switch | Version as maintenance-/service switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Front shield size | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for front mounting centre | Suitable for distribution board installation | Suitable for intermediate mounting | Complete device in housing | Max. rated operation voltage Ue AC (V) | Motor drive optional | Voltage release optional | Device construction | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Version as reversing switch | Rated permanent current at AC-23, 400 V (A) | Degree of protection (NEMA) | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.50 € | 1 | 22 Days | - | - | - | 2 | - | 20 | 1 | FALSE | - | - | FALSE | 0 | IP65 | On/Off switch | - | - | - | - | - | Toggle | - | - | - | - | - | - | 48x48 mm | FALSE | TRUE | - | FALSE | FALSE | FALSE | 690 | - | - | Built-in device | - | - | - | - | - | 12 | |||
27.72 € | 1 | 42 Days | - | - | - | 2 | - | 20 | 1 | FALSE | - | - | FALSE | 0 | IP65 | On/Off switch | - | - | - | - | - | Toggle | - | - | - | - | - | - | 48x48 mm | FALSE | TRUE | - | FALSE | FALSE | FALSE | 690 | - | - | Built-in device | - | - | - | - | - | 12 |
Loading...
Configure
Basic Attributes
Number of auxiliary contacts as change-over contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Rated operation power at AC-3, 400 V(kW)
Rated operating voltage(V)
Conditioned rated short-circuit current Iq(kA)
Number of switches
Interlockable
Motor drive integrated
Type of electrical connection of main circuit
Version as emergency stop installation
Version as main switch
Version as safety switch
Version as maintenance-/service switch
Rated operation power at AC-23, 400 V(kW)
Rated short-time withstand current lcw(kA)
Colour control element
Suitable for front mounting centre
Motor drive optional
Voltage release optional
Rated permanent current at AC-21, 400 V(A)
Switching power at 400 V(kW)
Version as reversing switch
Rated permanent current at AC-23, 400 V(A)
Degree of protection (NEMA)
Type
Number of switch positions
Rated permanent current Iu(A)
Number of poles
With 0 (off) position
With retraction in 0-position
Width in number of modular spacings
Degree of protection (IP), front side
Type of switch
Type of control element
Front shield size
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for distribution board installation
Suitable for intermediate mounting
Complete device in housing
Max. rated operation voltage Ue AC(V)
Device construction
Degree of protection (NEMA), front side
Filter by standard shipping days
Optional Attributes