ON-OFF switches (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0-1-102/EZ/S
T0-1-15041/E
T0-1-15401/E
T0-1-15401/EZ
T0-1-15401/I1
T0-1-15401/IVS
T0-1-15401/Z
T0-1-15402/E
T0-1-15402/EZ
T0-1-15402/IVS
T0-1-15411/E
T0-1-15411/EZ
T0-1-15411/IVS
T0-1-15471/E
T0-1-15471/EZ
T0-1-15481/E
T0-1-8201/E
T0-1-8201/EZ
T0-2-15403/E
T0-2-15404/E
T0-2-8224/E
T3-1-15401/E
TM-1-8290/E
TM-1-8290/EZ
TM-1-8291/E
TM-1-8291/EZ
TM-2-8292/E
TM-2-8292/EZ
TM-2-8293/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Number of switch positions Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Number of poles With 0 (off) position Rated operating voltage
(V)
Conditioned rated short-circuit current Iq
(kA)
With retraction in 0-position Width in number of modular spacings Degree of protection (IP), front side Type of switch Number of switches Interlockable Motor drive integrated Type of electrical connection of main circuit Version as emergency stop installation Type of control element Version as main switch Version as safety switch Version as maintenance-/service switch Rated operation power at AC-23, 400 V
(kW)
Rated short-time withstand current lcw
(kA)
Colour control element Front shield size Suitable for ground mounting Suitable for front mounting 4-hole Suitable for front mounting centre Suitable for distribution board installation Suitable for intermediate mounting Complete device in housing Max. rated operation voltage Ue AC
(V)
Motor drive optional Voltage release optional Device construction Rated permanent current at AC-21, 400 V
(A)
Switching power at 400 V
(kW)
Version as reversing switch Rated permanent current at AC-23, 400 V
(A)
Degree of protection (NEMA) Degree of protection (NEMA), front side

85.22 €

1 5 Days 000-5.5202-690|6906--IP65-1FALSEFALSEScrew connectionFALSEKeyFALSEFALSEFALSE5.50.32Other-FALSEFALSETRUEFALSEFALSE-690FALSEFALSEBuilt-in device fixed built-in technique205.5FALSE13.3Other-

29.30 €

1 42 Days ---4-202TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

26.53 €

1 3 Days ---2-201TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

28.42 €

1 3 Days ---2-201TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

42.76 €

1 5 Days ---2-201TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmTRUEFALSE-FALSEFALSETRUE690--Surface mounted device-----Other

32.00 €

1 3 Days ---2-201TRUE--FALSE4IP30On/Off switch-----Toggle------OtherTRUEFALSE-TRUEFALSEFALSE690--Built-in device-----Other

32.00 €

1 15 Days ---2-201TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmTRUEFALSE-FALSETRUEFALSE690--Built-in device-----12

26.87 €

1 3 Days ---2-202TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

28.57 €

1 3 Days ---2-202TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

32.69 €

1 5 Days ---2-202TRUE--FALSE4IP30On/Off switch-----Toggle------OtherTRUEFALSE-TRUEFALSEFALSE690--Built-in device-----Other

27.30 €

1 22 Days ---2-201FALSE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

28.52 €

1 42 Days ---2-201FALSE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

32.56 €

1 42 Days ---2-201FALSE--FALSE4IP30On/Off switch-----Toggle------48x48 mmTRUEFALSE-TRUEFALSEFALSE690--Built-in device-----Other

27.30 €

1 22 Days ---2-201TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

28.52 €

1 22 Days ---2-201TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

27.30 €

1 23 Days ---2-201TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

26.87 €

1 18 Days ---2-202TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

28.57 €

1 40 Days ---2-202TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

34.26 €

1 3 Days ---2-203TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

36.17 €

1 5 Days ---2-204TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

36.42 €

1 22 Days ---2-203TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

46.64 €

1 42 Days ---2-321TRUE--FALSE0IP65On/Off switch-----Toggle------48x48 mmFALSETRUE-FALSEFALSEFALSE690--Built-in device-----12

26.28 €

1 5 Days 000-0101-500|5000--IP65-1FALSEFALSEScrew connectionFALSEToggleFALSEFALSEFALSE00Black-FALSETRUEFALSEFALSEFALSE-500FALSEFALSEBuilt-in device fixed built-in technique00FALSE-Other-

27.53 €

1 3 Days 000-0101-500|5000--IP65-1FALSEFALSEScrew connectionFALSEToggleFALSEFALSEFALSE00Black-FALSEFALSETRUEFALSEFALSE-500FALSEFALSEBuilt-in device fixed built-in technique00FALSE-Other-

31.87 €

1 3 Days 000-0102-500|5000--IP65-1FALSEFALSEScrew connectionFALSEToggleFALSEFALSEFALSE00Black-FALSETRUEFALSEFALSEFALSE-500FALSEFALSEBuilt-in device fixed built-in technique00FALSE-Other-

33.38 €

1 3 Days 000-0102-500|5000--IP65-1FALSEFALSEScrew connectionFALSEToggleFALSEFALSEFALSE00Black-FALSEFALSETRUEFALSEFALSE-500FALSEFALSEBuilt-in device fixed built-in technique00FALSE-Other-

39.02 €

1 5 Days 000-0103-500|5000--IP65-1FALSEFALSEScrew connectionFALSEToggleFALSEFALSEFALSE00Black-FALSETRUEFALSEFALSEFALSE-500FALSEFALSEBuilt-in device fixed built-in technique00FALSE-Other-

40.92 €

1 19 Days 000-0103-500|5000--IP65-1FALSEFALSEScrew connectionFALSEToggleFALSEFALSEFALSE00Black-FALSEFALSETRUEFALSEFALSE-500FALSEFALSEBuilt-in device fixed built-in technique00FALSE-Other-

45.25 €

1 5 Days 000-0104-500|5000--IP65-1FALSEFALSEScrew connectionFALSEToggleFALSEFALSEFALSE00Black-FALSETRUEFALSEFALSEFALSE-500FALSEFALSEBuilt-in device fixed built-in technique00FALSE-Other-

Loading...

  1. 1

Tech Support