Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0-2-8177/E |
T0-2-8177/EZ |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
35.12 € | 1 | 5 Days | |||
36.92 € | 1 | 22 Days |
Loading...
Number of switch positions | 5 | Rated permanent current Iu(A) | 20 | Number of poles | 4 |
---|---|---|---|---|---|
With 0 (off) position | TRUE | With retraction in 0-position | FALSE | Width in number of modular spacings | 0 |
Degree of protection (IP), front side | IP65 | Type of switch | On/Off switch | Type of control element | Toggle |
Front shield size | 48x48 mm | Suitable for ground mounting | FALSE | Suitable for front mounting 4-hole | TRUE |
Suitable for distribution board installation | FALSE | Suitable for intermediate mounting | FALSE | Complete device in housing | FALSE |
Max. rated operation voltage Ue AC(V) | 690 | Device construction | Built-in device | Degree of protection (NEMA), front side | 12 |