Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T3-2-8215/E
Part Number
|
---|
T3-2-8215/E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of auxiliary contacts as change-over contact | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Model | Number of switch positions | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Rated operation current Ie at AC-3, 400 V (A) | With 0 (off) position | Material housing | With retraction in 0-position | Width in number of modular spacings | Degree of protection (IP), front side | Type of switch | Type of electrical connection of main circuit | Type of control element | Front shield size | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for distribution board installation | Suitable for intermediate mounting | Complete device in housing | Max. rated operation voltage Ue AC (V) | Device construction | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.50 € | 1 | 22 Days | 0 | 0 | 0 | Reverser | - | 12 | 32 | 2 | 23.7 | TRUE | Plastic | TRUE | - | IP65 | - | Screw connection | Toggle | - | FALSE | TRUE | FALSE | FALSE | FALSE | - | - | 12 |
Loading...
This page is Changeoverswitches, part number T3-2-8215/E.
You can find the detail information about specifications and dimensions on part number T3-2-8215/E.
Configure
Basic Attributes
Number of switch positions
Width in number of modular spacings
Type of switch
Front shield size
Max. rated operation voltage Ue AC(V)
Device construction
Type
Number of auxiliary contacts as change-over contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Model
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Number of poles
Rated operation current Ie at AC-3, 400 V(A)
With 0 (off) position
Material housing
With retraction in 0-position
Degree of protection (IP), front side
Type of electrical connection of main circuit
Type of control element
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for distribution board installation
Suitable for intermediate mounting
Complete device in housing
Degree of protection (NEMA), front side
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T0-1-15431/E |
T0-1-15431/EZ |
T0-1-15431/I1 |
T3-2-8221/I2 |
T3-3-8212/E |
T3-3-8212/I2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of auxiliary contacts as change-over contact | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Model | Number of switch positions | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Rated operation current Ie at AC-3, 400 V (A) | With 0 (off) position | Material housing | With retraction in 0-position | Width in number of modular spacings | Degree of protection (IP), front side | Type of switch | Type of electrical connection of main circuit | Type of control element | Front shield size | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for distribution board installation | Suitable for intermediate mounting | Complete device in housing | Max. rated operation voltage Ue AC (V) | Device construction | Degree of protection (NEMA), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.07 € | 1 | 3 Days | - | - | - | - | 3 | - | 20 | 1 | - | TRUE | - | FALSE | 0 | IP65 | Reverser | - | Toggle | 48x48 mm | FALSE | TRUE | FALSE | FALSE | FALSE | 690 | Built-in device | 12 | |||
27.77 € | 1 | 3 Days | - | - | - | - | 3 | - | 20 | 1 | - | TRUE | - | FALSE | 0 | IP65 | Reverser | - | Toggle | 48x48 mm | FALSE | TRUE | FALSE | FALSE | FALSE | 690 | Built-in device | 12 | |||
41.46 € | 1 | 3 Days | - | - | - | - | 3 | - | 20 | 1 | - | TRUE | - | FALSE | 0 | IP65 | Reverser | - | Toggle | 48x48 mm | TRUE | FALSE | FALSE | FALSE | TRUE | 690 | Surface mounted device | Other | |||
87.25 € | 1 | 22 Days | 0 | 0 | 0 | Reverser | - | 12 | 32 | 2 | 23.7 | FALSE | Plastic | FALSE | - | IP65 | - | Screw connection | Toggle | - | TRUE | FALSE | FALSE | FALSE | TRUE | - | - | 12 | |||
80.12 € | 1 | 3 Days | 0 | 0 | 0 | Reverser | - | 12 | 32 | 3 | 23.7 | TRUE | Plastic | FALSE | - | IP65 | - | Screw connection | Toggle | - | FALSE | TRUE | FALSE | FALSE | FALSE | - | - | 12 | |||
108.82 € | 1 | 3 Days | 0 | 0 | 0 | Reverser | - | 12 | 32 | 3 | 23.7 | TRUE | Plastic | FALSE | - | IP65 | - | Screw connection | Toggle | - | TRUE | FALSE | FALSE | FALSE | TRUE | - | - | 12 |