Ammeter selector switches, Contacts: 6, 20 A, 3 converters, front plate: L3-0-L1-L2, 90 °, maintained, rear mounting (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-3-8048/Z

Part Number
T0-3-8048/Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.37 €

1 22 Days

Loading...

  1. 1

Basic information

Modular version FALSE With 0 (off) position TRUE With control unit TRUE
Degree of protection (IP) IP65 Device construction Intermediate mounting Degree of protection (NEMA) 12

This page is Ammeter selector switches, Contacts: 6, 20 A, 3 converters, front plate: L3-0-L1-L2, 90 °, maintained, rear mounting, part number T0-3-8048/Z.
You can find the detail information about specifications and dimensions on part number T0-3-8048/Z.

Tech Support