Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH4-AE1000-S1 |
NZMH4-VE1000-S1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range short-term delayed short-circuit release (A) | |
---|---|---|---|---|---|---|
7,489.54 € | 1 | 8 Days | 0|0 | |||
7,503.65 € | 1 | 28 Days | 1000|1000 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA) | 85 |
---|---|---|---|---|---|
Number of auxiliary contacts as normally closed contact | 0 | Rated permanent current Iu(A) | 1000 | Number of poles | 3 |
Overload release current setting(A) | 500|1000 | Rated voltage(V) | 1000|1000 | Degree of protection (IP) | IP20 |
Position of connection for main current circuit | Front side | Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection |
Type of control element | Rocker lever | With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false |
Integrated earth fault protection | false | Motor drive optional | true | With under voltage release | false |
Device construction | Built-in device fixed built-in technique | DIN rail (top hat rail) mounting optional | false | Complete device with protection unit | true |
Adjustment range undelayed short-circuit release(A) | 2000|12000 |