Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NHI-E-01-PKZ0-C
Mounting method | Front fastening | Model | Top mounting | Lamp holder | None |
---|---|---|---|---|---|
Rated operation current Ie at AC-15, 230 V(A) | 1 | Type of electric connection | Spring clamp connection | Number of fault-signal switches | 0 |
Number of contacts as normally closed contact | 1 | Number of contacts as normally open contact | 0 | Number of contacts as change-over contact | 0 |
This page is Standard auxiliary contact, part number NHI-E-01-PKZ0-C.
You can find the detail information about specifications and dimensions on part number NHI-E-01-PKZ0-C.