Programming software, PLC(S), according to IEC61131-1, multi-user license (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SW-XSOFT-CODESYS-2-M

Part Number
SW-XSOFT-CODESYS-2-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,636.67 €

1 25 Days

Loading...

  1. 1

Basic information

With editor for programming language LD (Ladder Diagram) true With editor for programming language ST (structured text) true With editor for programming language IL (Instruction List) true
With editor for programming language FBD (Function Block Diagram) true Suitable for safety functions false Suitable for operating system Windows 9x false
Suitable for operating system Windows NT false Suitable for operating system Windows 2000 false Suitable for operating system Windows XP true
Suitable for operating system Windows ME false Suitable for operating system Windows CE false Suitable for operating system Linux false
Suitable for other operating system true Object library Integrated Integrated diagnosis function true
Integrated configuration function true Integrated evaluation function true Integrated application configuration function true
Integrated data detection function true Integrated communication function true Technology function integrated true
Put into operation function integrated true Simulation function integrated true Integrated motion function true
Integrated analysis function true Integrated position function false In accordance with IEC 1131-3 (DIN EN 61131-3) true
Maintenance function integrated true With editor for programming language Flowchart true Suitable for operating system Windows Vista true
Suitable for operating system Windows 7 true SIL according to IEC 61508 None Suitable for operating system Windows 8 true
Suitable for operating system Windows 2003 Server false With editor for programming language SFC (Sequential Function Chart) true With editor for manufacturer specific programming language false

This page is Programming software, PLC(S), according to IEC61131-1, multi-user license, part number SW-XSOFT-CODESYS-2-M.
You can find the detail information about specifications and dimensions on part number SW-XSOFT-CODESYS-2-M.

Tech Support