Continuous light module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL4-L24-A
SL4-L24-B
SL4-L24-G
SL4-L24-R
SL4-L24-W
SL4-L24-Y
SL4-L120-A
SL4-L120-B
SL4-L120-G
SL4-L120-R
SL4-L120-W
SL4-L120-Y
SL4-L230-A
SL4-L230-B
SL4-L230-G
SL4-L230-R
SL4-L230-W
SL4-L230-Y
SL7-L24-A
SL7-L24-A-HP
SL7-L24-B
SL7-L24-B-HP
SL7-L24-G
SL7-L24-G-HP
SL7-L24-R
SL7-L24-R-HP
SL7-L24-W
SL7-L24-W-HP
SL7-L24-Y
SL7-L24-Y-HP
SL7-L120-A
SL7-L120-B
SL7-L120-G
SL7-L120-R
SL7-L120-W
SL7-L120-Y
SL7-L230-A
SL7-L230-B
SL7-L230-G
SL7-L230-R
SL7-L230-W
SL7-L230-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Outer diameter
(mm)
Voltage type Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)
Operating voltage at DC
(V)

68.63 €

1 5 Days Orange43AC/DC24|2424|2424|24

68.63 €

1 4 Days Blue43AC/DC24|2424|2424|24

68.63 €

1 4 Days Green43AC/DC24|2424|2424|24

68.63 €

1 4 Days Red43AC/DC24|2424|2424|24

68.63 €

1 7 Days Clear43AC/DC24|2424|2424|24

68.63 €

1 4 Days Yellow43AC/DC24|2424|2424|24

82.38 €

1 29 Days Orange43AC110|120110|1200|0

82.38 €

1 36 Days Blue43AC110|120110|1200|0

82.38 €

1 42 Days Green43AC110|120110|1200|0

82.38 €

1 36 Days Red43AC110|120110|1200|0

82.38 €

1 36 Days Clear43AC110|120110|1200|0

82.38 €

1 36 Days Yellow43AC110|120110|1200|0

82.38 €

1 38 Days Orange43AC230|240230|2400|0

82.38 €

1 37 Days Blue43AC230|240230|2400|0

82.38 €

1 4 Days Green43AC230|240230|2400|0

82.38 €

1 5 Days Red43AC230|240230|2400|0

82.38 €

1 36 Days Clear43AC230|240230|2400|0

82.38 €

1 36 Days Yellow43AC230|240230|2400|0

77.00 €

1 4 Days Orange73AC/DC24|2424|2424|24

226.84 €

1 36 Days Orange73AC/DC18|2618|2618|30

77.00 €

1 4 Days Blue73AC/DC24|2424|2424|24

226.84 €

1 4 Days Blue73AC/DC18|2618|2618|30

77.00 €

43.89 €

1 3 Days

Stock

Green73AC/DC24|2424|2424|24

226.84 €

1 4 Days Green73AC/DC18|2618|2618|30

77.00 €

43.89 €

1 3 Days

Stock

Red73AC/DC24|2424|2424|24

226.84 €

1 4 Days Red73AC/DC18|2618|2618|30

77.00 €

1 4 Days Clear73AC/DC24|2424|2424|24

226.84 €

1 36 Days Clear73AC/DC18|2618|2618|30

77.00 €

43.89 €

1 3 Days

Stock

Yellow73AC/DC24|2424|2424|24

226.84 €

1 4 Days Yellow73AC/DC18|2618|2618|30

92.87 €

1 36 Days Orange73AC110|120110|1200|0

92.87 €

1 43 Days Blue73AC110|120110|1200|0

92.87 €

1 6 Days Green73AC110|120110|1200|0

92.87 €

1 17 Days Red73AC110|120110|1200|0

92.87 €

1 40 Days Clear73AC110|120110|1200|0

92.87 €

1 39 Days Yellow73AC110|120110|1200|0

92.87 €

1 6 Days Orange73AC230|240230|2400|0

92.87 €

1 4 Days Blue73AC230|240230|2400|0

92.87 €

1 4 Days Green73AC230|240230|2400|0

92.87 €

1 4 Days Red73AC230|240230|2400|0

92.87 €

1 9 Days Clear73AC230|240230|2400|0

92.87 €

1 4 Days Yellow73AC230|240230|2400|0

Loading...

  1. 1

Basic information

Function Continuous light Colour housing Black Lamp type LED
Degree of protection (IP) IP66 Degree of protection (NEMA) 4X

Tech Support