Feed-in terminals 2 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PXS24-IT

Part Number
PXS24-IT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.09 €

40 5 Days

Loading...

  1. 1

Basic information

Suitable for T-rail Max. conductor cross section(mm²) 16 Width clamp(mm) 7
Busbar width(mm) 0|0 Busbar thickness(mm) 0|0 Suitable for strip conductor connection false
Suitable for round conductor connection true Suitable for sector conductor connection false Max. rated operation current Ie(A) 60

This page is Feed-in terminals 2, part number PXS24-IT.
You can find the detail information about specifications and dimensions on part number PXS24-IT.

Tech Support