Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSC-D-32-M32(24VDC)
Part Number
|
---|
MSC-D-32-M32(24VDC) |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated conditional short-circuit current, type 2, 400 V (A) | Rated conditional short-circuit current, type 2, 230 V (A) | Rated conditional short-circuit current, type 1, 480 Y/277 V (A) | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Width (mm) | Height (mm) | Depth (mm) | Rated operation power at AC-3, 400 V (kW) | Number of command positions | Rated operation current Ie (A) | Overload release current setting (A) | Supporting protocol for ASI | Supporting protocol for other bus systems | External reset possible | Rail mounting possible | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Degree of protection (IP) | Release class | Type of electrical connection of main circuit | Voltage type for actuating | Rated operation power at AC-3, 230 V, 3-phase (kW) | Rated power, 460 V, 60 Hz, 3-phase (kW) | Rated operation current at AC-3, 400 V (A) | Ambient temperature, upper operating limit (°C) | Degree of protection (NEMA) | Coordination class according to IEC 60947-4-3 | Type of electrical connection for auxiliary- and control current circuit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
455.00 € | 1 | 3 Days | 50000 | 50000 | 0 | 1 | 0 | 45 | 228 | 123.4 | 15 | 0 | 29.3 | 25|32 | false | false | false | true | 0|0 | 0|0 | 24|24 | IP00 | CLASS 10 | Screw connection | DC | 7.5 | 0 | 32 | 60 | Other | Class 2 | Screw connection |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Rated conditional short-circuit current, type 1, 600 Y/347 V(A) | 0 | With transformer | false |
---|---|---|---|---|---|
Suitable for emergency stop | false | Number of indicator lights | 0 | Supporting protocol for LON | false |
Supporting protocol for TCP/IP | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | With short-circuit release | true | With fuse | false |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Kind of motor starter | Direct starter | Rated power, 575 V, 60 Hz, 3-phase(kW) | 0 |
Temperature compensated overload protection | true |
This page is DOL starter, part number MSC-D-32-M32(24VDC).
You can find the detail information about specifications and dimensions on part number MSC-D-32-M32(24VDC).
Configure
Basic Attributes
Type
Rated conditional short-circuit current, type 2, 400 V(A)
Rated conditional short-circuit current, type 2, 230 V(A)
Rated conditional short-circuit current, type 1, 480 Y/277 V(A)
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Width(mm)
Height(mm)
Depth(mm)
Rated operation power at AC-3, 400 V(kW)
Number of command positions
Rated operation current Ie(A)
Overload release current setting(A)
Supporting protocol for ASI
Supporting protocol for other bus systems
External reset possible
Rail mounting possible
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Degree of protection (IP)
Release class
Type of electrical connection of main circuit
Voltage type for actuating
Rated operation power at AC-3, 230 V, 3-phase(kW)
Rated power, 460 V, 60 Hz, 3-phase(kW)
Rated operation current at AC-3, 400 V(A)
Ambient temperature, upper operating limit(°C)
Degree of protection (NEMA)
Coordination class according to IEC 60947-4-3
Type of electrical connection for auxiliary- and control current circuit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSC-D-0,4-M7(24VDC) |
MSC-D-0,63-M7(230V50HZ) |
MSC-D-0,63-M7(24VDC) |
MSC-D-32-M32(24VDC)/BBA |
MSC-D-4-M7(230V50HZ) |
MSC-D-4-M7(230V50HZ)/BBA |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated conditional short-circuit current, type 2, 400 V (A) | Rated conditional short-circuit current, type 2, 230 V (A) | Rated conditional short-circuit current, type 1, 480 Y/277 V (A) | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Width (mm) | Height (mm) | Depth (mm) | Rated operation power at AC-3, 400 V (kW) | Number of command positions | Rated operation current Ie (A) | Overload release current setting (A) | Supporting protocol for ASI | Supporting protocol for other bus systems | External reset possible | Rail mounting possible | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Degree of protection (IP) | Release class | Type of electrical connection of main circuit | Voltage type for actuating | Rated operation power at AC-3, 230 V, 3-phase (kW) | Rated power, 460 V, 60 Hz, 3-phase (kW) | Rated operation current at AC-3, 400 V (A) | Ambient temperature, upper operating limit (°C) | Degree of protection (NEMA) | Coordination class according to IEC 60947-4-3 | Type of electrical connection for auxiliary- and control current circuit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.00 € | 1 | 3 Days | 50000 | 50000 | 0 | 1 | 0 | 45 | 180 | 95 | 0.09 | 0 | 0.31 | 0.25|0.4 | false | false | false | true | 0|0 | 0|0 | 24|24 | IP20 | CLASS 10 | Screw connection | DC | 0.06 | 0 | 0.4 | 60 | Other | Class 2 | Screw connection | |||
150.00 € | 1 | 3 Days | 50000 | 50000 | 0 | 1 | 0 | 45 | 180 | 95 | 0.18 | 0 | 0.6 | 0.4|0.63 | false | false | false | true | 230|230 | 0|0 | 0|0 | IP20 | CLASS 10 | Screw connection | AC | 0.09 | 0 | 0.63 | 60 | Other | Class 2 | Screw connection | |||
158.00 € | 1 | 3 Days | 50000 | 50000 | 0 | 1 | 0 | 45 | 180 | 95 | 0.18 | 0 | 0.6 | 0.4|0.63 | false | false | false | true | 0|0 | 0|0 | 24|24 | IP20 | CLASS 10 | Screw connection | DC | 0.09 | 0 | 0.63 | 60 | Other | Class 2 | Screw connection | |||
517.00 € | 1 | 3 Days | 50000 | 50000 | 0 | 1 | 0 | 45 | 200 | 156 | 15 | 0 | 29.3 | 25|32 | false | false | false | true | 0|0 | 0|0 | 24|24 | IP00 | CLASS 10 | Screw connection | DC | 7.5 | 0 | 32 | 60 | Other | Class 2 | Screw connection | |||
161.00 € | 1 | 3 Days | 50000 | 50000 | 0 | 1 | 0 | 45 | 180 | 95 | 1.5 | 0 | 3.6 | 2.5|4 | false | false | false | true | 230|230 | 0|0 | 0|0 | IP20 | CLASS 10 | Screw connection | AC | 0.75 | 0 | 4 | 60 | Other | Class 2 | Screw connection | |||
216.00 € | 1 | 3 Days | 50000 | 50000 | 0 | 1 | 0 | 45 | 200 | 154 | 1.5 | 0 | 3.6 | 2.5|4 | false | false | false | true | 230|230 | 0|0 | 0|0 | IP20 | CLASS 10 | Screw connection | AC | 0.75 | 0 | 4 | 60 | Other | Class 2 | Screw connection |