Timer module, 100-130VAC, 0.05-1s, off-delayed (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DILM32-XTED11-1(RAC130)

Part Number
DILM32-XTED11-1(RAC130)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

97.05 €

1 20 Days

Loading...

  1. 1

Basic information

Switching function Time-delay dropped out Operating principle Electronic Setting time(s) 0.05|1
Number of contacts as normally closed contact 1 Number of contacts as normally open contact 1 Number of contacts as change-over contact 0

This page is Timer module, 100-130VAC, 0.05-1s, off-delayed, part number DILM32-XTED11-1(RAC130).
You can find the detail information about specifications and dimensions on part number DILM32-XTED11-1(RAC130).

Tech Support