Emergency stop button in enclosure, complete device (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-PV-2KC01-IY1-BVP

Part Number
M22-PV-2KC01-IY1-BVP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.79 €

1 3 Days

Loading...

  1. 1

Basic information

Mounting method Built-in Hole diameter(mm) 22 Unlocking method Pull-release
Diameter cap(mm) 38 With lighting false Degree of protection (IP) IP66
Connection type auxiliary circuit Screw connection Number of contacts as normally closed contact 2 Number of contacts as normally open contact 0

This page is Emergency stop button in enclosure, complete device, part number M22-PV-2KC01-IY1-BVP.
You can find the detail information about specifications and dimensions on part number M22-PV-2KC01-IY1-BVP.

Tech Support