Reversing contactor combination (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DIULEM/21/MV(230V50HZ,​240V60HZ)
DIULEM/21/MV-G(24VDC)
DIULM7/21(24VDC)
DIULM7/21(230V50HZ,​240V60HZ)
DIULM9/21(24VDC)
DIULM9/21(230V50HZ,​240V60HZ)
DIULM12/21(230V50HZ,​240V60HZ)
DIULM17/21(230V50HZ,​240V60HZ)
DIULM25/21(230V50HZ,​240V60HZ)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated operation power at AC-3, 400 V
(kW)
Rated operation current Ie at AC-3, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Degree of protection (IP) Voltage type for actuating Rated operation power NEMA
(kW)

133.60 €

1 4 Days 49230|230240|2400|0IP20AC3.7
-

159.55 €

1 23 Days 490|00|024|24IP20DC3.7
-

146.31 €

1 4 Days 370|00|024|24IP20DC2.2

131.66 €

1 7 Days 37230|230240|2400|0IP20AC2.2

154.01 €

1 11 Days 490|00|024|24IP20DC3.7

139.35 €

1 21 Days 49230|230240|2400|0IP20AC3.7

159.52 €

1 4 Days 5.512230|230240|2400|0IP20AC7.4

215.75 €

1 21 Days 7.518230|230240|2400|0IP00AC7.4

270.43 €

1 24 Days 1125230|230240|2400|0IP00AC11

Loading...

  1. 1

Basic information

Function Reversing safety Type of electrical connection of main circuit Screw connection Degree of protection (NEMA) Other

Tech Support