Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL7-L24
Part Number
|
---|
SL7-L24 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Socket | Colour temperature (K) | Lamp shape | Technology | Average nominal lifespan (h) | Lamp voltage (V) | Lamp power (W) | Suitable for round flashing luminaire | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.54 € | 1 |
3 Days
Stock | 0 | BA15d | 2800 | Other | Incandescent lamp | 3000 | 24|24 | 6.5|6.5 | true |
Loading...
Colour | None | Luminous flux(lm) | 0 | Total length(mm) | 0 |
---|---|---|---|---|---|
Diameter(mm) | 0 | Energy efficiency class | - | Krypton | false |
Suitable for torches | false | Suitable for pointer | true | Halogen | false |
Xenon | false |
This page is Filament lamp, part number SL7-L24.
You can find the detail information about specifications and dimensions on part number SL7-L24.
Configure
Stock
Basic Attributes
Type
Nominal current(A)
Socket
Colour temperature(K)
Lamp shape
Technology
Average nominal lifespan(h)
Lamp voltage(V)
Lamp power(W)
Suitable for round flashing luminaire
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A22-GL130 |
A22-GL24 |
SL4-L120 |
SL4-L230 |
SL4-L24 |
SL7-L120 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Socket | Colour temperature (K) | Lamp shape | Technology | Average nominal lifespan (h) | Lamp voltage (V) | Lamp power (W) | Suitable for round flashing luminaire |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 100 | Quote | 22 | BA9s | 0 | Pear-shape | LED | 2000 | 130|130 | - | - | ||
- | - | 100 | Quote | 83 | BA9s | 0 | Pear-shape | LED | 5000 | 24|24 | - | - | ||
5.54 € | 1 | 36 Days | 0 | BA15d | 2800 | Other | Incandescent lamp | 3000 | 120|120 | 4|4 | true | |||
5.54 € | 1 | 3 Days | 0 | BA15d | 2800 | Other | Incandescent lamp | 3000 | 230|230 | 4|4 | true | |||
5.54 € | 1 | 3 Days | 0 | BA15d | 2800 | Other | Incandescent lamp | 3000 | 24|24 | 4|4 | true | |||
5.54 € | 1 | 3 Days | 0 | BA15d | 2800 | Other | Incandescent lamp | 3000 | 120|120 | 7|7 | true |