Blanking plug (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M30C-FB

Part Number
M30C-FB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.26 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Other Hole diameter(mm) 30 Material Metal
Width opening(mm) 0 Height opening(mm) 0 Construction type lens Round

This page is Blanking plug, part number M30C-FB.
You can find the detail information about specifications and dimensions on part number M30C-FB.

Tech Support