Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22S-DLH-G-X1
Part Number
|
---|
M22S-DLH-G-X1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (mm) | Colour button | Spring-return | Labelled | Type of button | Colour front ring | Degree of protection (IP), front side | Material front ring | Switching function latching | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.63 € | 5 | 17 Days | 22 | Green | true | true | High | Black | IP67/IP69K | Plastic | false | 4X |
Loading...
Suitable for illumination | true | Number of command positions | 1 | Width opening(mm) | 0 |
---|---|---|---|---|---|
Height opening(mm) | 0 | With protective cover | false | With front ring | true |
Construction type lens | Round |
This page is Illuminated pushbutton actuators, part number M22S-DLH-G-X1.
You can find the detail information about specifications and dimensions on part number M22S-DLH-G-X1.
Configure
Basic Attributes
Hole diameter(mm)
Colour button
Spring-return
Labelled
Type of button
Colour front ring
Degree of protection (IP), front side
Material front ring
Switching function latching
Degree of protection (NEMA), front side
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M22-DL-X-GVP |
M22-DLH-A |
M22-DLH-W-X0 |
M22S-DLH-R-X0 |
M22S-DLH-W |
M22S-DLH-W-X0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (mm) | Colour button | Spring-return | Labelled | Type of button | Colour front ring | Degree of protection (IP), front side | Material front ring | Switching function latching | Degree of protection (NEMA), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.72 € | 50 | 13 Days | 22 | Without button plate | true | false | Flat | Chrome | IP67/IP69K | Plastic | false | 4X | ||
13.27 € | 5 | 19 Days | 22 | Other | true | false | High | Other | IP67/IP69K | Plastic | false | 4X | ||
14.63 € | 5 | 19 Days | 22 | White | true | true | High | Chrome | IP67/IP69K | Plastic | false | 4X | ||
14.63 € | 5 | 17 Days | 22 | Red | true | true | High | Black | IP67/IP69K | Plastic | false | 4X | ||
13.27 € | 5 | 19 Days | 22 | White | true | false | High | Black | IP67/IP69K | Plastic | false | 4X | ||
14.63 € | 5 | 27 Days | 22 | White | true | true | High | Black | IP67/IP69K | Plastic | false | 4X |