Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-DDL-GR-X1/X0/K11/230-W
Part Number
|
---|
M22-DDL-GR-X1/X0/K11/230-W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour button | Labelled | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Degree of protection (IP) | With protective cover | Supply voltage lamp (V) | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Degree of protection (NEMA) | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.80 € | 5 | 3 Days | Red/green | - | Chrome | - | Screw connection | IP66 | - | 230 | 1 | 1 | 0 | 4X | - |
Loading...
Hole diameter(mm) | 22 | Suitable for illumination | true | Number of command positions | 2 |
---|---|---|---|---|---|
Spring-return | true | Type of button | Flat | Width opening(mm) | 0 |
Height opening(mm) | 0 | Material front ring | Plastic | With front ring | true |
Construction type lens | Round | Switching function latching | false |
This page is Double actuator pushbutton, part number M22-DDL-GR-X1/X0/K11/230-W.
You can find the detail information about specifications and dimensions on part number M22-DDL-GR-X1/X0/K11/230-W.
Configure
Basic Attributes
Labelled
Degree of protection (IP), front side
With protective cover
Degree of protection (NEMA), front side
Colour button
Colour front ring
Type of electric connection
Degree of protection (IP)
Supply voltage lamp(V)
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M22-DDL-GR |
M22-DDL-GR-GB1/GB0 |
M22-DDL-GR-X1/X0 |
M22-DDL-S-X226/X26 |
M22-DDL-S-X4/X5 |
M22-DDL-S-X7/X7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour button | Labelled | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Degree of protection (IP) | With protective cover | Supply voltage lamp (V) | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Degree of protection (NEMA) | Degree of protection (NEMA), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.15 € | 5 | 3 Days | Other | false | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X | ||
20.77 € | 5 | 3 Days | Other | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X | ||
20.77 € | 1 |
3 Days
Stock | Other | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X | ||
20.77 € | 5 | 3 Days | Black | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X | ||
20.77 € | 5 | 3 Days | Black | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X | ||
20.77 € | 5 | 3 Days | Black | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X |