Complete device, indicator light, base fixing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-L-B-LEDC230-BVP
M22-L-B-LEDC-BVP
M22-L-G-LEDC230-BVP
M22-L-G-LEDC-BVP
M22-L-R-LEDC230-BVP
M22-L-R-LEDC-BVP
M22-L-W-LEDC230-BVP
M22-L-W-LEDC-BVP
M22-L-Y-LEDC230-BVP
M22-L-Y-LEDC-BVP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour lens

25.09 €

1 37 Days Blue

20.96 €

1 37 Days Blue

25.09 €

1 19 Days Green

20.96 €

1 37 Days Green

25.09 €

1 22 Days Red

20.96 €

1 45 Days Red

25.09 €

1 22 Days White

20.96 €

1 37 Days White

25.09 €

1 37 Days Yellow

20.96 €

1 37 Days Yellow

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Colour front ring Other Degree of protection (IP), front side IP67/IP69K
Width opening(mm) 0 Height opening(mm) 0 Material front ring Other
With front ring false Construction type lens Round Suitable for number of built-in signal lights 1
Type of lens Flat

Tech Support