Hygrostat (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HYG

Part Number
HYG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

154.68 €

1 27 Days

Loading...

  1. 1

Basic information

Adjustable setting value for relative air humidity(%) 40|90 Mounting method Other Rated voltage(V) 0
With digital indication false Type of switch function Change-over contact Rated current In(A) 0

This page is Hygrostat, part number HYG.
You can find the detail information about specifications and dimensions on part number HYG.

Tech Support