Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XPFDM-A-MC
Colour | White | Width(mm) | 50 | Height(mm) | 10 |
---|---|---|---|---|---|
RAL-number | 0 | With cable entry | false | Suitable for enclosure building width(mm) | 50 |
Suitable for enclosure building depth(mm) | 300 | Modular spacing(mm) | 12.5 | Construction type | Individual part |
Material | Plastic | Number of height units | 0 | With lock | false |
Surface finishing | Untreated | For internal separation form 2a | true | For internal separation form 2b | true |
For internal separation form 3a | true | For internal separation form 3b | true | For internal separation form 4a | true |
For internal separation form 4b | true |
This page is Lock cover for dropper bar, part number XPFDM-A-MC.
You can find the detail information about specifications and dimensions on part number XPFDM-A-MC.