Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XVTL-BP-F-4/20 |
XVTL-BP-F-6/20 |
XVTL-BP-F-8/20 |
XVTL-BP-F-10/20 |
XVTL-BP-F-12/20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | |
---|---|---|---|---|---|---|
125.49 € | 1 | 5 Days | 416 | |||
126.43 € | 1 | 3 Days | 591 | |||
132.06 € | 1 | 3 Days | 791 | |||
136.79 € | 1 | 15 Days | 991 | |||
142.44 € | 1 | 12 Days | 1191 |
Loading...
Height(mm) | 1900 | Depth(mm) | 90 | Type of accessory | Adapter kit |
---|---|---|---|---|---|
Material | Steel |