Kapton washers (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KAP247O
KAP 1 P
KAP 218
KAP 218 O
KAP 220 G
KAP 220 K
KAP 220 O
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
1 Quote 2421
1 Quote 3051000
1 Quote 2421
1 Quote 2318
1 Quote 2318
1 Quote 1813
1 Quote 1813

Loading...

  1. 1

Basic information

Material Kapton Height(mm) 0.077

Tech Support