Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Min. ambient temperature (°C) | Product size (length) (m) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
21.28 € | 1 | 12 Days | 6ES71942LH031AA0 | -40 | 0.3 | 6 IT 7194-2 LH 03-1 AA0 | M8-pin plug/socket plug. 4-pin | ||
26.88 € | 1 | 42 Days | 6ES71942LH031AB0 | -40 | 0.3 | 6 IT 7194-2 LH 03-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
28.00 € | 1 | 41 Days | 6ES71942LH101AB0 | -40 | 1 | 6 IT 7194-2 LH 10-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
24.64 € | 1 | 12 Days | 6ES71942LH201AA0 | -40 | 2 | 6 IT 7194-2 LH20-1AA0 | M8-pin plug/socket plug. 4-pin | ||
30.24 € | 1 | 41 Days | 6ES71942LH201AB0 | -40 | 2 | 6 IT 7194-2 LH20-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
19.04 € | 1 | 42 Days | 6ES71942LH201AC0 | -40 | 2 | 6 IT 7194-2 LH20-1 AC0 | M8-socket plug | ||
26.88 € | 1 | 42 Days | 6ES71942LH501AA0 | -40 | 5 | 6 IT 7194-2 LH50-1 AA0 | M8-pin plug/socket plug. 4-pin | ||
30.24 € | 1 | 41 Days | 6ES71942LH501AB0 | -40 | 5 | 6 IT 7194-2 LH50-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
38.08 € | 1 | 35 Days | 6ES71942LN101AA0 | -40 | 10 | 6 IT 7194-2 LN 10-1AA0 | M8-pin plug/socket plug. 4-pin | ||
40.32 € | 1 | 41 Days | 6ES71942LN101AB0 | -40 | 10 | 6 IT 7194-2 LN 10-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
31.36 € | 1 | 31 Days | 6ES71942LN101AC0 | -40 | 10 | 6 IT 7194-2 LN 10-1 AC0 | 1 x M8 connector. 4-pin. shielded | ||
51.53 € | 1 | 12 Days | 6ES71942LN151AA0 | -40 | 15 | 6 IT 7194-2 LN 15-1 AA0 | M8-pin plug/socket plug. 4-pin | ||
54.89 € | 1 | 42 Days | 6ES71942LN151AB0 | -40 | 15 | 6 IT 7194-2 LN 15-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
45.93 € | 1 | 41 Days | 6ES71942LN151AC0 | -40 | 15 | 6 IT 7194-2 LN 15-1 AC0 | 1 x M8 connector. 4-pin. shielded | ||
26.77 € | 1 | 41 Days | 6ES71942MH031AA0 | -25 | 0.3 | 6 IT 03-1 7194-2 MH AA0 | M8-pin plug/socket plug. 4-pin | ||
31.36 € | 1 | 17 Days | 6ES71942MH031AB0 | -25 | 0.3 | 6 IT 7194-2 MH 03-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
32.48 € | 1 | 41 Days | 6ES71942MH101AA0 | -25 | 1 | 6 IT 7194-2 MH 10-1AA0 | M8-pin plug/socket plug. 4-pin | ||
36.96 € | 1 | 41 Days | 6ES71942MH101AB0 | -25 | 1 | 6 IT 7194-2 MH 10-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
37.51 € | 1 | 41 Days | 6ES71942MH201AA0 | -25 | 2 | 6 IT 7194-2 MH20-1AA0 | M8-pin plug/socket plug. 4-pin | ||
42.56 € | 1 | 42 Days | 6ES71942MH201AB0 | -25 | 2 | 6 IT 7194-2 MH20-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
30.00 € | 1 | Available | 42 Days | 6ES71942MH201AC0 | -25 | 2 | 6 IT 7194-2 MH20-1 AC0 | 1 x M8 socket plug | |
45.93 € | 1 | 41 Days | 6ES71942MH501AA0 | -25 | 5 | 6 IT 7194-2 MH50-1 AA0 | M8-pin plug/socket plug. 4-pin | ||
53.77 € | 1 | 42 Days | 6ES71942MH501AB0 | -25 | 5 | 6 IT 7194-2 MH50-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
39.20 € | 1 | 43 Days | 6ES71942MH501AC0 | -25 | 5 | 6 IT 7194-2 MH50-1 AC0 | 1 x M8 socket plug | ||
76.24 € | 1 | 41 Days | 6ES71942MN101AA0 | -25 | 10 | 6 IT 7194-2 MN 10-1AA0 | M8-pin plug/socket plug. 4-pin | ||
80.60 € | 1 | 41 Days | 6ES71942MN101AB0 | -25 | 10 | 6 IT 7194-2 MN 10-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
71.69 € | 1 | 41 Days | 6ES71942MN101AC0 | -25 | 10 | 6 IT 7194-2 MN 10-1 AC0 | 1 x M8 socket plug | ||
105.31 € | 1 | 41 Days | 6ES71942MN151AA0 | -25 | 15 | 6 IT 7194-2 MN 15-1 AA0 | M8-pin plug/socket plug. 4-pin | ||
109.79 € | 1 | 41 Days | 6ES71942MN151AB0 | -25 | 15 | 6 IT 7194-2 MN 15-1 from 0 | M8-pin plug/socket connector. angled. 4-pin | ||
98.59 € | 1 | 41 Days | 6ES71942MN151AC0 | -25 | 15 | 6 IT 7194-2 MN 15-1 AC0 | 1 x M8 socket plug |
Loading...
Ambient temperature (max.)(°C) | +80 | IP rating | IP65|IP67 | Product type | PLC power cable |
---|
Configure
Basic Attributes
Manufacturer part #
Min. ambient temperature(°C)
Product size (length)(m)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes