PLC serial interface (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6ES79632AA100AA0

Part Number
6ES79632AA100AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

436.17 €

1 14 Days

Loading...

  1. 1

Basic information

Manufacturer part # 6ES79632AA100AA0 Product size (height)(mm) 67 Product size (width)(mm) 19
Product size (length)(mm) 87 Product type PLC serial interface Type (manufacturer type) 6 IT 7963-2 AA10-0AA0

This page is PLC serial interface, part number 6ES79632AA100AA0.
You can find the detail information about specifications and dimensions on part number 6ES79632AA100AA0.

Tech Support