Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6AV76741LB200AA0 |
6AV76741LB300AA0 |
6ES71936LA100AA0 |
6ES71936LA100AG0 |
6ES71936LF300AW0 |
6ES71936LR100AG0 |
6ES71942BA000AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Compatible with (details) | Manufacturer part # | Min. ambient temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Product type | Series (PLC) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.51 € | 1 | Available | 22 Days | - | - | 6AV76741LB200AA0 | - | - | 29.9 | PLC label holder | Siemens-HMI | 6 AV 7674-1 LB20-0AA0 | - | |
37.51 € | 1 | Available | 22 Days | - | - | 6AV76741LB300AA0 | - | - | - | PLC label badge insert | Siemens-HMI | 6 AV 7674-1 LB30-0AA0 | - | |
58.25 € | 1 | 7 Days | +60 | - | 6ES71936LA100AA0 | 0 | 31 | 13 | PLC label | - | 6 IT 7193-6 LA10-0AA0 | - | ||
60.49 € | 1 | 7 Days | +60 | - | 6ES71936LA100AG0 | 0 | 31 | 13 | PLC label | - | 6 IT 7193-6 LA10-0AG0 | - | ||
38.57 € | 1 | Available | 7 Days | - | BA. BU. in and I/O modules | 6ES71936LF300AW0 | - | 10 | 15 | PLC label | - | 6 IT 7193-6 LF 30-0 RE0 | - | |
190.47 € | 1 | 7 Days | +60 | - | 6ES71936LR100AG0 | 0 | 31 | 13 | PLC label | - | 6 IT 7193-6 LR10-0AG0 | - | ||
35.84 € | 1 | 7 Days | - | - | 6ES71942BA000AA0 | - | - | - | PLC label | - | 6 IT 7194-2 BA00-0AA0 | Identification labels 10 mm x 5 mm |
Loading...
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Compatible with (details)
Manufacturer part #
Min. ambient temperature(°C)
Product size (height)(mm)
Product size (width)(mm)
Product type
Series (PLC)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes