Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6AG12315PA305XB0 |
6AG12315PD322XB0 |
6AG15211BL007AB0 |
6AG15317KF007AB0 |
6ES75211FH000AA0 |
6ES75217EH000AB0 |
6ES75317PF000AB0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Manufacturer part # | Min. ambient temperature (°C) | No. of analogue inputs | No. of digital inputs (max.) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.01 € | 1 | Available | 51 Days | +60 | 6AG12315PA305XB0 | -40 | - | - | 62 | 130 | 21 | 6 AG 1231-5 PA30-5 XB0 | |
775.04 € | 1 | Available | 51 Days | +70 | 6AG12315PD322XB0 | -40 | - | - | 100 | 38 | - | 6 AG 1231-5 PD 32-2 XB0 | |
818.77 € | 1 | 71 Days | - | 6AG15211BL007AB0 | - | - | 32 | - | - | - | 6 AG 1521-1 BL 00-7AB0 | ||
1,585.44 € | 1 | 51 Days | - | 6AG15317KF007AB0 | - | 8 | - | - | - | - | 6 AG 1531-7 KF 00-7AB0 | ||
285.72 € | 1 | 7 Days | - | 6ES75211FH000AA0 | - | - | 16 | - | - | - | 6 IT 7521-1 FH00-0AA0 | ||
648.73 € | 1 | 7 Days | - | 6ES75217EH000AB0 | - | - | 16 | - | - | - | 6 IT 7521-7 EH00-0AB0 | ||
1,164.15 € | 1 | 7 Days | - | 6ES75317PF000AB0 | - | 8 | - | - | - | - | 6 IT 7531-7 PF00-0AB0 |
Loading...
Product type | PLC input card |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Manufacturer part #
Min. ambient temperature(°C)
No. of analogue inputs
No. of digital inputs (max.)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes