Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6ES71384CA500AB0
Part Number
|
---|
6ES71384CA500AB0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Connection (components) | Fitting type (details) | Input voltage (max.) (V AC) | IP rating | Manufacturer part # | Max. operating voltage (V AC) | Max. output current (A) | Max. temperature (°C) | Min. ambient temperature (°C) | Min. input voltage (V AC) | Min. operating voltage (V AC) | Min. temperature (°C) | Nominal input voltage | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of outputs (x) | No. of phases | Operating voltage (range) | Operating voltage (V DC) | Output voltage (max.) (V DC) | Output voltage (min.) (V DC) | Output voltage (V DC) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PLC) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.55 € | 1 | Available | 18 Days | - | - | Front Mounting Rail Mounting | | | | wall mounting | - | IP20 | 6ES71384CA500AB0 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 57.6 | - | - | - | - | 81 | - | 52 | ET 200 | 6ES7138-4CA50-0AB0 | - |
Loading...
Product type | PLC power supply unit |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Connection (components)
Input voltage (max.)(V AC)
Max. operating voltage(V AC)
Max. output current(A)
Max. temperature(°C)
Min. ambient temperature(°C)
Min. input voltage(V AC)
Min. operating voltage(V AC)
Min. temperature(°C)
Nominal input voltage
No. of digital inputs (max.)
No. of inputs (max.)
No. of outputs (max.)
No. of outputs(x)
No. of phases
Operating voltage (range)
Output voltage (max.)(V DC)
Output voltage (min.)(V DC)
Output voltage(V DC)
Power(W)
Product size (width)(mm)
Weight(g)
Type
Fitting type (details)
IP rating
Manufacturer part #
Operating voltage(V DC)
Product size (height)(mm)
Product size (length)(mm)
Series (PLC)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes