Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6EP3321-6SB10-0AY0
Part Number
|
---|
6EP3321-6SB10-0AY0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Connection (components) | Fitting type (details) | Input voltage (max.) (V AC) | IP rating | Manufacturer part # | Max. operating voltage (V AC) | Max. output current (A) | Max. temperature (°C) | Min. ambient temperature (°C) | Min. input voltage (V AC) | Min. operating voltage (V AC) | Min. temperature (°C) | Nominal input voltage | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of outputs (x) | No. of phases | Operating voltage (range) | Operating voltage (V DC) | Output voltage (max.) (V DC) | Output voltage (min.) (V DC) | Output voltage (V DC) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PLC) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.01 € | 1 | Available | 3 Days | - | Screw terminal | - | 240 | IP20 | 6EP3321-6SB10-0AY0 | 240 | 1.9 | - | - | 100 | 100 | - | 115 V/AC|230 V/AC|110 - 300 V/DC | - | - | - | 1 | 1 | 100 - 240 V AC | - | 16.1|15 | 10.5 | 15 | 28.5 | 90 | 36 | 53 | - | 6EP 3321-6 SB 10-0 AY0 | 170 |
Loading...
Product type | PLC power supply unit |
---|
This page is PLC power supply unit, part number 6EP3321-6SB10-0AY0.
You can find the detail information about specifications and dimensions on part number 6EP3321-6SB10-0AY0.
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Fitting type (details)
Max. temperature(°C)
Min. ambient temperature(°C)
Min. temperature(°C)
No. of digital inputs (max.)
No. of inputs (max.)
No. of outputs (max.)
Operating voltage(V DC)
Series (PLC)
Type
Connection (components)
Input voltage (max.)(V AC)
IP rating
Manufacturer part #
Max. operating voltage(V AC)
Max. output current(A)
Min. input voltage(V AC)
Min. operating voltage(V AC)
Nominal input voltage
No. of outputs(x)
No. of phases
Operating voltage (range)
Output voltage (max.)(V DC)
Output voltage (min.)(V DC)
Output voltage(V DC)
Power(W)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6EP3310-6SB00-0AY0 |
6EP3311-6SB00-0AY0 |
6EP3321-6SB00-0AY0 |
6EP3322-6SB00-0AY0 |
6EP3322-6SB10-0AY0 |
6EP3332-6SB00-0AY0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (max.) (°C) | Connection (components) | Fitting type (details) | Input voltage (max.) (V AC) | IP rating | Manufacturer part # | Max. operating voltage (V AC) | Max. output current (A) | Max. temperature (°C) | Min. ambient temperature (°C) | Min. input voltage (V AC) | Min. operating voltage (V AC) | Min. temperature (°C) | Nominal input voltage | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of outputs (x) | No. of phases | Operating voltage (range) | Operating voltage (V DC) | Output voltage (max.) (V DC) | Output voltage (min.) (V DC) | Output voltage (V DC) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PLC) | Type (manufacturer type) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.01 € | 1 | Available | 3 Days | - | Screw terminal | - | 264 | IP20 | 6EP3310-6SB00-0AY0 | 240 | 3 | +70 | - | 85 | 100 | -25 | 115 V/AC|230 V/AC|110 - 300 V/DC | - | - | - | 1 | 1 | 100 - 240 V AC | - | 5.4|5 | 4.6 | 5 | 15 | 90 | 36 | 53 | - | 6EP 3310-6 SB00-0AY0 | 200 | |
141.29 € | 1 | Available | 3 Days | - | Screw terminal | - | 240 | IP20 | 6EP3311-6SB00-0AY0 | 240 | 6.3 | - | - | 100 | 100 | - | 115 V/AC|230 V/AC|110 - 300 V/DC | - | - | - | 1 | 1 | 100 - 240 V AC | - | 5.4|5 | 4.6 | 5 | 31.5 | 90 | 54 | 53 | - | 6EP 3311-6 SB00-0AY0 | 250 | |
105.01 € | 1 | Available | 3 Days | - | Screw terminal | - | 240 | IP20 | 6EP3321-6SB00-0AY0 | 240 | 1.9 | +70 | - | 100 | 100 | -25 | 115 V/AC|230 V/AC|110 - 300 V/DC | - | - | - | 1 | 1 | 100 - 240 V AC | - | 16.1|12 | 10.5 | 12 | 22.8 | 90 | 36 | 53 | - | 6EP 3321-6 SB00-0AY0 | 170 | |
141.29 € | 1 | Available | 3 Days | - | Screw terminal | - | 240 | IP20 | 6EP3322-6SB00-0AY0 | 240 | 4.5 | +70 | - | 100 | 100 | -25 | 115 V/AC|230 V/AC|110 - 300 V/DC | - | - | - | 1 | 1 | 100 - 240 V AC | - | 16.1|12 | 10.5 | 12 | 54 | 90 | 54 | 53 | - | 6EP 3322-6 SB00-0AY0 | 250 | |
141.29 € | 1 | Available | 3 Days | - | Screw terminal | - | 240 | IP20 | 6EP3322-6SB10-0AY0 | 240 | 4 | - | - | 100 | 100 | - | 115 V/AC|230 V/AC|110 - 300 V/DC | - | - | - | 1 | 1 | 100 - 240 V AC | - | 16.1|15 | 10.5 | 15 | 60 | 90 | 54 | 53 | - | 6EP 3322-6 SB 10-0 AY0 | 250 | |
89.32 € | 1 | Available | 3 Days | - | Screw terminal | - | 240 | IP20 | 6EP3332-6SB00-0AY0 | 240 | 2.5 | +70 | - | 100 | 100 | -25 | 115 V/AC|230 V/AC|110 - 300 V/DC | - | - | - | 1 | 1 | 100 - 240 V AC | - | 26.4|24 | 22.2 | 24 | 60 | 90 | 54 | 53 | - | 6EP 3332-6 SB00-0AY0 | 250 |