Overload relay adjustable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12428086
12428108
12428110
12428112
12428115
12428117
12428128
12428129
12428131
12428133
12429239
12429311
12429312
12429313
12429315
12429317
12429368
12429369
12429370
12429371
12429372
12429373
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching current (max.)
(A)
Switching current (min.)
(A)
Type (manufacturer type)

54.20 €

1 Available 3 Days 0.40.25MPW40-3-D004

62.87 €

1 Available 3 Days 1.61MPW40-3-D016

62.87 €

1 Available 3 Days 2.51.6MPW40-3-D025

62.87 €

1 Available 3 Days 42.5MPW40-3-U004

62.87 €

1 Available 3 Days 6.34MPW40-3-D063

74.07 €

1 Available 3 Days 106.3MPW40-3-U010

74.07 €

1 Available 3 Days 1610MPW40-3-U016

80.60 €

1 Available 3 Days 2016MPW40-3-U020

119.83 €

1 Available 3 Days 3225MPW40-3-U032

93.68 €

1 Available 3 Days 2520MPW40-3-U025

58.53 €

1 Available 3 Days 10.63MPW40-3-U001

44.44 €

1 Available 3 Days 0.160.1MPW18-3-C016

45.52 €

1 Available 3 Days 0.250.16MPW18-3-C025

45.52 €

1 Available 3 Days 0.40.25MPW18-3-D004

46.60 €

1 Available 19 Days 0.630.4MPW18-3-C063

50.93 €

1 Available 3 Days 10.63MPW18-3-U001

49.85 €

1 Available 3 Days 1.61MPW18-3-D016

50.93 €

1 Available 8 Days 2.51.6MPW18-3-D025

50.93 €

1 Available 29 Days 42.5MPW18-3-U004

50.93 €

1 Available 3 Days 6.34MPW18-3-D063

60.69 €

1 Available 3 Days 106.3MPW18-3-U010

60.69 €

1 Available 3 Days 1610MPW18-3-U016

Loading...

  1. 1

Basic information

Connection (components) Screw terminals Durability 100000 cycles Frequency(Hz) 50/60
IP rating IP20 Product type Overload relay RoHS-compliant Yes
Switch features adjustable

Tech Support