Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
12463886 |
12463908 |
12463909 |
12463910 |
12463912 |
12463913 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Contact type | IP rating | Switching current (max.) (A) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | Screw terminals | 1 maker|1 breaker | IP20 | - | ACBF11 | Front sided extension | |
12.67 € | 1 | Available | 3 Days | - | 1 maker|1 breaker | - | 10 | ACBS11S | - | |
12.67 € | 1 | Available | 3 Days | Screw terminals | 1 maker|1 breaker | IP20 | - | ACBS11 | Lateral attachment left | |
12.67 € | 1 | Available | 3 Days | - | 1 maker|1 breaker | - | 2.5 | ACBF11S | - | |
12.67 € | 1 | Available | 3 Days | Screw terminals | 2 makers | IP20 | - | ACBS20 | Lateral attachment left | |
12.67 € | 1 | Available | 3 Days | - | 2 makers | - | 10 | ACBS20S | - |
Loading...
Compatible with (details) | MPW 12 to MPW65 | Product type | Auxiliary switch | RoHS-compliant | Yes |
---|