Motor protection power switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12500990
12500991
12500993
12500994
12500995
12500996
12500997
12501028
12501029
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching current (max.)
(A)
Switching current (min.)
(A)
Type (manufacturer type)

48.77 €

1 Available 3 Days 0.250.16MPW12-3-C025S

48.77 €

1 Available 3 Days 0.630.4MPW12-3-C063S

56.36 €

1 Available 3 Days 1.61MPW12-3-D016S

56.36 €

1 Available 3 Days 2.51.6MPW12-3-D025S

56.36 €

1 Available 3 Days 6.34MPW12-3-D063S

56.36 €

1 Available 3 Days 10.63MPW12-3-U001S

56.36 €

1 Available 3 Days 42.5MPW12-3-U004S

65.03 €

1 Available 3 Days 106.3MPW12-3-U010S

65.03 €

1 Available 3 Days 128MPW12-3-U012S

Loading...

  1. 1

Basic information

Durability 100000 cycles IP rating IP20 Product type Overload relay
RoHS-compliant Yes Switch features adjustable

Tech Support