Contactor varistor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12500630

Part Number
12500630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with series Weg CWC07 series|Weg CWC09 series|Weg CWC12 series|Weg CWC16 series|Weg CWC25 series|Weg CWCA0 series Compatible with (relay brand) Weg Connection (components) Connector
Control voltage range 12. 12 - 60. 48 V DC. V AC Control voltage (min.)(V DC) 12|12 Control voltage (max.)(V DC) 60|48
Mounting type (relays) Front Product type Contactor varistor RoHS-compliant Yes
Type (manufacturer type) VRC0-1 E49

This page is Contactor varistor, part number 12500630.
You can find the detail information about specifications and dimensions on part number 12500630.

Tech Support