Reversing contactor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12680851
12680852
12680853
12680854
12680856
12680857
12680868
12680869
12680889
12680890
12680892
12680894
12680896
12682092
ECC0-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auxiliary contact type Compatible with series Compatible with (relay brand) Connection (components) Contact type Current load
(A)
Durability IP rating Mounting type (relays) Nominal voltage
(V AC)
Nominal voltage
(V DC)
No. of pins Permanent current (max.)
(A)
Power
(kW)
Product type Relay features Switching voltage (max.)
(V AC)
Type (manufacturer type)

76.24 €

1 Available 3 Days 2 makers--Screw terminal6 makers710 x 106 switching cyclesIP20DIN rail230-6-pin183Reversing contactor+ auxiliary contact400CWCI07-10-30D24

74.07 €

1 Available 3 Days 2 breakers--Screw terminal6 makers710 x 106 switching cyclesIP20DIN rail230-6-pin183Reversing contactor+ auxiliary contact400CWCI07-01-30D24

78.43 €

1 Available 3 Days 2 makers--Screw terminal6 makers910 x 106 switching cyclesIP20DIN rail230-6-pin204Reversing contactor+ auxiliary contact400CWCI09-10-30D24

80.60 €

1 Available 3 Days 2 breakers--Screw terminal6 makers910 x 106 switching cyclesIP20DIN rail230-6-pin204Reversing contactor+ auxiliary contact400CWCI09-01-30D24

91.49 €

1 Available 3 Days 2 makers--Screw terminal6 makers1210 x 106 switching cyclesIP20DIN rail230-6-pin225.5Reversing contactor+ auxiliary contact400CWCI012-10-30D24

91.49 €

1 Available 3 Days 2 breakers--Screw terminal6 makers1210 x 106 switching cyclesIP20DIN rail230-6-pin225.5Reversing contactor+ auxiliary contact400CWCI012-01-30D24

114.37 €

1 Available 3 Days 2 makers--Screw terminal6 makers1610 x 106 switching cyclesIP20DIN rail230-6-pin227.5Reversing contactor+ auxiliary contact400CWCI016-10-30D24

114.37 €

1 Available 3 Days 2 breakers--Screw terminal6 makers1610 x 106 switching cyclesIP20DIN rail230-6-pin227.5Reversing contactor+ auxiliary contact400CWCI016-01-30D24

89.32 €

1 Available 3 Days 2 makers--Screw terminal6 makers712 x 10 6 cyclesIP20DIN rail-246-pin183Reversing contactor+ auxiliary contact400CWCI07-10-30C03

87.13 €

1 Available 3 Days 2 breakers--Screw terminal6 makers712 x 10 6 cyclesIP20DIN rail-246-pin183Reversing contactor+ auxiliary contact400CWCI07-01-30C03

89.32 €

1 Available 3 Days 2 breakers--Screw terminal6 makers912 x 10 6 cyclesIP20DIN rail-246-pin204Reversing contactor+ auxiliary contact400CWCI09-01-30C03

108.93 €

1 Available 3 Days 2 breakers--Screw terminal6 makers1212 x 10 6 cyclesIP20DIN rail-246-pin225.5Reversing contactor+ auxiliary contact400CWCI012-01-30C03

185.83 €

1 Available 3 Days 2 breakers--Screw terminal6 makers1612 x 10 6 cyclesIP20DIN rail-246-pin227.5Reversing contactor+ auxiliary contact400CWCI016-01-30C03

91.49 €

1 Available 3 Days 2 breakers--Quick-connect6 makers912 x 10 6 cyclesIP20DIN rail-246-pin204Reversing contactor+ auxiliary contact400CWCI09-01-30C03S

13.75 €

1 Available 3 Days -Weg CWC series|Weg CWCI seriesWegConnector----------Contactor wiring aid--ECC0-R

Loading...

  1. 1

Basic information

RoHS-compliant Yes

Tech Support