Contactor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12486689
12486690
12486691
12486692
12486694
12486695
12486696
12486869
12486870
12486871
12486872
12486873
12487234
12487236
12487288
12487295
12487297
12487340
12487343
12487358
12487361
12487389
12680433
12680434
12680435
12681924
12681938
12681939
12681940
12683051
12683053
12683055
13098859
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auxiliary contact type Connection (components) Contact type Current load
(A)
Durability Nominal voltage
(V AC)
Nominal voltage
(V DC)
No. of pins Permanent current (max.)
(A)
Power
(kW)
Relay features Type (manufacturer type)

47.68 €

1 Available 3 Days 1 makerScrew terminal3 makers712 x 10 6 cycles-243-pin183+ auxiliary contactCWC07-10-30C03

47.68 €

1 Available 3 Days 1 breakerScrew terminal3 makers712 x 10 6 cycles-243-pin183+ auxiliary contactCWC07-01-30C03

49.85 €

1 Available 3 Days 1 makerScrew terminal3 makers912 x 10 6 cycles-243-pin204+ auxiliary contactCWC09-10-30C03

49.85 €

1 Available 3 Days 1 breakerScrew terminal3 makers912 x 10 6 cycles-243-pin204+ auxiliary contactCWC09-01-30C03

62.87 €

1 Available 3 Days 1 makerScrew terminal3 makers1212 x 10 6 cycles-243-pin225.5+ auxiliary contactCWC012-10-30C03

62.87 €

1 Available 3 Days 1 breakerScrew terminal3 makers1212 x 10 6 cycles-243-pin225.5+ auxiliary contactCWC012-01-30C03

125.27 €

1 Available 3 Days 1 makerScrew terminal3 makers1612 x 10 6 cycles-243-pin227.5+ auxiliary contactCWC016-10-30C03

50.93 €

1 Available 3 Days -Screw terminal2 makers|2 breakers1012 x 10 6 cycles-244-pin10--CWCA0-22-00C03

50.93 €

1 Available 3 Days -Screw terminal3 makers|1 breaker1012 x 10 6 cycles-244-pin10--CWCA0-31-00C03

50.93 €

1 Available 3 Days -Screw terminal1 maker|3 breakers1012 x 10 6 cycles-244-pin10--CWCA0-13-00C03

50.93 €

1 Available 3 Days -Screw terminal4 makers1012 x 10 6 cycles-244-pin10--CWCA0-40-00C03

50.93 €

1 Available 3 Days -Screw terminal4 breakers1012 x 10 6 cycles-244-pin10--CWCA0-04-00C03

46.60 €

1 Available 3 Days 1 makerScrew terminal3 makers1210 x 106 switching cycles230-3-pin225.5+ auxiliary contactCWC012-10-30D24

44.44 €

1 Available 3 Days -Screw terminal4 makers1010 x 106 switching cycles230-4-pin10--CWCA0-40-00D24

40.72 €

1 Available 3 Days 1 makerScrew terminal3 makers710 x 106 switching cycles230-3-pin183+ auxiliary contactCWC07-10-30D24

43.35 €

1 Available 3 Days 1 makerScrew terminal3 makers910 x 106 switching cycles230-3-pin204+ auxiliary contactCWC09-10-30D24

40.72 €

1 Available 3 Days 1 breakerScrew terminal3 makers710 x 106 switching cycles230-3-pin183+ auxiliary contactCWC07-01-30D24

69.37 €

1 Available 3 Days 1 makerScrew terminal3 makers1610 x 106 switching cycles230-3-pin227.5+ auxiliary contactCWC016-10-30D24

43.35 €

1 Available 3 Days 1 breakerScrew terminal3 makers910 x 106 switching cycles230-3-pin204+ auxiliary contactCWC09-01-30D24

44.44 €

1 Available 3 Days -Screw terminal2 makers|2 breakers1010 x 106 switching cycles230-4-pin10--CWCA0-22-00D24

54.20 €

1 Available 3 Days 1 breakerScrew terminal3 makers1210 x 106 switching cycles230-3-pin225.5+ auxiliary contactCWC012-01-30D24

69.37 €

1 Available 3 Days 1 breakerScrew terminal3 makers1610 x 106 switching cycles230-3-pin227.5+ auxiliary contactCWC016-01-30D24

44.44 €

1 Available 3 Days -Screw terminal3 makers|1 breaker1010 x 106 switching cycles230-4-pin10--CWCA0-31-00D24

44.44 €

1 Available 3 Days -Screw terminal1 maker|3 breakers1010 x 106 switching cycles230-4-pin10--CWCA0-13-00D24

44.44 €

1 Available 3 Days -Screw terminal4 breakers1010 x 106 switching cycles230-4-pin10--CWCA0-04-00D24

38.57 €

1 Available 3 Days 1 makerQuick-connect3 makers710 x 106 switching cycles230-3-pin183+ auxiliary contactCWC07-10-30D24S

42.27 €

1 Available 3 Days 1 breakerQuick-connect3 makers910 x 106 switching cycles230-3-pin204+ auxiliary contactCWC09-01-30D24S

50.93 €

1 Available 3 Days 1 makerQuick-connect3 makers1210 x 106 switching cycles230-3-pin225.5+ auxiliary contactCWC012-10-30D24S

50.93 €

1 Available 3 Days 1 breakerQuick-connect3 makers1210 x 106 switching cycles230-3-pin225.5+ auxiliary contactCWC012-01-30D24S

40.72 €

1 Available 3 Days -Quick-connect2 makers|2 breakers1010 x 106 switching cycles230-4-pin10--CWCA0-22-00D24S

40.72 €

1 Available 3 Days -Quick-connect1 maker|3 breakers1010 x 106 switching cycles230-4-pin10--CWCA0-13-00D24S

42.27 €

1 Available 3 Days -Quick-connect4 breakers1010 x 106 switching cycles230-4-pin10--CWCA0-04-00D24S

49.85 €

1 Available 3 Days -Quick-connect4 breakers1012 x 10 6 cycles-244-pin10--CWCA0-04-00C03S

Loading...

  1. 1

Basic information

IP rating IP20 Mounting type (relays) DIN rail Product type Contactor
RoHS-compliant Yes

Tech Support