BNC feedthrough (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NBB75DFGX-CON
NBB75DFI
NBB75DFIB
NBB75DFIX-CON
NBB75FI
NBNC75BFG7X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Cable diameter
(mm)
Case material Colour Connection (components) Connection Connector / Output type B Connector/ Input type A Connector type Contact material Insulation material Insulation resistance
(GΩ)
Manufacturer part # Material (details) Product type Seal type Temperature range
(°C)
Type Type (manufacturer type) Type (misc.) Voltage

13.75 €

1 Available 3 Days --POMBlack--BNC socketBNC socketAdapter. built-in-PTFE5NBB75DFGX-CON-BNC feedthrough---NBB75DFGX-CON--

12.67 €

1 Available 3 Days -----SolderingBNC socketBNC socketAdapter. flange---NBB75DFIBrass. OPTALLOY coatingBNC feedthrough---NBB75DFIThrough-pass socket. insulated-

13.75 €

1 Available 3 Days -----SolderingBNC socketBNC socketAdapter. flange---NBB75DFIBBrass. OPTALLOY coatingBNC feedthrough--NBB75DFIBNBB75DFIBInsulated channel socket-

13.75 €

1 Available 3 Days --POMBlack--BNC socketBNC socketAdapter. built-in-PTFE5NBB75DFIX-CON-BNC feedthrough---NBB75DFIX-CON--

11.61 €

1 Available 3 Days -----SolderingBNC socketBNC socketAdapter. hole mount---NBB75FIBrass. OPTALLOY coatingBNC feedthrough--Socket NBB 75 FINBB75FIBushing. insulated-

6.28 €

1 Available 3 Days Draka 0.6 L/2.8 AF|Sommer 600-0101M|Sommer 600-0104M|Belden 1855ENH4.70--CrimpCrimp--Plug. straightGold plated--NBNC75BFG7X-BNC connectorPush-Pull|Push-pull-30 - +85-NBNC75BFG7X-500 V/AC. rms.

Loading...

  1. 1

Basic information

Impedance (integer)(Ω) 75

Tech Support