Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
180318
Part Number
|
---|
180318 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Cross-section range | Cross section (mm²) | Inside diameter (mm) | Manufacturer part # | Min. cross section (mm²) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.19 € | 1 | Available | 3 Days | Yellow | 0.10 mm² (min) | 0.1 - 0.4 | 1 | 180318 | 0.10 | 13 | 180318 |
Loading...
Contact material | CU-ETP | Insulation type | Insulated | Insulation material | PVC |
---|---|---|---|---|---|
Insulation (material) | PVC/PE | Material (details) | Cu-ETP according to DIN EN 13600 | Product type | Parallel connector |
RoHS-compliant | Yes | Temperature range(°C) | -40 - +70 |
This page is Parallel connector, part number 180318.
You can find the detail information about specifications and dimensions on part number 180318.
Part Number |
---|
180320 |
180322 |
180324 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Cross-section range | Cross section (mm²) | Inside diameter (mm) | Manufacturer part # | Min. cross section (mm²) | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.17 € | 1 | Available | 3 Days | Red | 0.50 mm² (min) | 0.5 - 1 | 1.6 | 180320 | 0.5 | 18 | 180320 | |
0.17 € | 1 | Available | 3 Days | Blue | 1.50 mm² (min) | 1.5 - 2.5 | 2.3 | 180322 | 1.5 | 19 | 180322 | |
0.32 € | 1 | Available | 3 Days | Yellow | 4 mm² (min) | 4 - 6 | 3.6 | 180324 | 4 | 21 | 180324 |