Heat Shrink Cap (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C71025002BK

Part Number
C71025002BK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Black Adhesive Available Halogen-free No
Heatshrink features UV-resistant|Chemical-resistant Manufacturer part # C71025002BK Nominal diameter (pre-shrinkage)(mm) 25
Nominal diameter (post-shrinkage)(mm) 9 Product size (length)(mm) 69 Product type Heatshrink end cap
RoHS-compliant Yes Type (manufacturer type) C71025002BK Wall thickness (post-shrinkage)(mm) 2.5

This page is Heat Shrink Cap, part number C71025002BK.
You can find the detail information about specifications and dimensions on part number C71025002BK.

Tech Support