Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1364C.68 |
1365C.68 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection length (mm) | Manufacturer part # | Mounting hole | Pin diameter (mm) | Pin length (PCB) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 5.8 | 1364C.68 | 1 mm | 1.05 | 4.5 | 1.8 | 10.8 | 1364C.68 | |
5.23 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 7.5 | 1365C.68 | 1.3 mm | 1.4 | 5.5 | 2.5 | 13.5 | 1365C.68 |
Loading...
Connection (components) | Soldering | Connection | - | Contact material | Brass |
---|---|---|---|---|---|
Contact surface | Tin plated | Product type | Connector pin | RoHS-compliant | Yes |
Type (misc.) | Square press-in shaft |