U terminal (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3508C
3510C
3515C
3519C
3521C
3530C
3532C
3534C
3605C
3609C
3611C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Hole Ø
(mm)
Insulation type Insulation material Manufacturer part # Material (details) Min. cross section
(mm²)
Thread size Type (manufacturer type)

0.11 €

1 Available 3 Days 1822Metal0.50 - 1 mm²0.5 - 114.3Not insulated-3508CTinned electrolytic copper (UL-No. E235797)0.5M43508C

0.15 €

1 Available 3 Days 1822Metal0.50 - 1 mm²0.5 - 115.3Not insulated-3510CTinned electrolytic copper (UL-No. E235797)0.5M53510C

0.11 €

1 Available 3 Days 1416Metal1.50 - 2.50 mm²1.5 - 2.52.53.2Not insulated-3515CTinned electrolytic copper (UL-No. E235797)1.5M33515C

0.17 €

1 Available 3 Days 1416Metal1.50 - 2.50 mm²1.5 - 2.52.54.3Not insulated-3519CTinned electrolytic copper (UL-No. E235797)1.5M43519C

0.19 €

1 Available 3 Days 1416Metal1.50 - 2.50 mm²1.5 - 2.52.55.3Not insulated-3521CTinned electrolytic copper (UL-No. E235797)1.5M53521C

0.23 €

1 Available 3 Days 1012Metal4 - 6 mm²4 - 664.3Not insulated-3530CTinned electrolytic copper (UL-No. E235797)4M43530C

0.24 €

1 Available 3 Days 1012Metal4 - 6 mm²4 - 665.3Not insulated-3532CTinned electrolytic copper (UL-No. E235797)4M53532C

0.24 €

1 Available 3 Days 1012Metal4 - 6 mm²4 - 666.4Not insulated-3534CTinned electrolytic copper (UL-No. E235797)4M63534C

0.12 €

1 Available 3 Days 1822Red0.50 - 1 mm²0.5 - 1.013.2Partially insulatedPVC3605CTinned electrolytic copper (E-CU)0.5M33605C

0.13 €

1 Available 3 Days 1822Red0.50 - 1 mm²0.5 - 1.014.3Partially insulatedPVC3609CTinned electrolytic copper (E-CU)0.5M43609C

0.16 €

1 Available 3 Days 1822Red0.50 - 1 mm²0.5 - 1.015.3Partially insulatedPVC3611CTinned electrolytic copper (E-CU)0.5M53611C

Loading...

  1. 1

Basic information

Connection - Contact material Cathode copper. tin plated Product type U terminal
RoHS-compliant Yes Support sleeve No

Tech Support