Pin strip (precision) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50130025001H
50130035001H
50130045001H
50130055001G
50130065001G
50130105001E
50130125001E
50130245001
51350025001G
51350035001G
51350045001G
51350055001G
51350065001G
51350075001G
51350085001E
51350105001E
51350125001E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Contact spacing
(mm)
Manufacturer part # Material (details) Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Nominal voltage (details)
(V AC)
Pin diameter
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

0.12 €

1 Available 3 Days 2550130025001HLCP. UL94 V-01010300250-2.809210.0016.002.80STL130/2-5.0-VVertical. plug-in direction of the AK from above.

0.19 €

1 Available 3 Days 3550130035001HLCP. UL94 V-01010300250-2.809315.0016.002.80STL130/3-5.0-VVertical. plug-in direction of the AK from above.

0.25 €

1 Available 3 Days 4550130045001HLCP. UL94 V-01010300250-2.809416.0020.002.80STL130/4-5.0-VVertical. plug-in direction of the AK from above.

0.28 €

1 Available 3 Days 5550130055001GLCP. UL94 V-01010300250-2.809516.0025.002.80STL130/5-5.0-VVertical. plug-in direction of the AK from above.

0.39 €

1 Available 3 Days 6550130065001GLCP. UL94 V-01010300250-2.809616.0030.002.80STL130/6-5.0-VVertical. plug-in direction of the AK from above.

0.59 €

1 Available 3 Days 10550130105001ELCP. UL94 V-01010300250-2.8091016.0050.002.80STL130/10-5.0-VVertical. plug-in direction of the AK from above.

0.76 €

1 Available 3 Days 12550130125001ELCP. UL94 V-01010300250-2.8091216.0060.002.80STL130/12-5.0-VVertical. plug-in direction of the AK from above.

1.33 €

1 Available 3 Days 24550130245001LCP. UL94 V-01010300-2502.8092416.00120.002.80STL130/24-5.0-VVertical. plug-in direction of the AK from above.

0.13 €

1 Available 3 Days 23.5051350025001GPA. UL94 V-098150125-2.708.5027.0012.002.70STL1350/2-3.5-VMulti-pin connector. vertical

0.19 €

1 Available 3 Days 33.5051350035001GPA. UL94 V-098150125-2.708.50310.5012.002.70STL1350/3-3.5-VMulti-pin connector. vertical

0.24 €

1 Available 3 Days 43.5051350045001GPA. UL94 V-098150125-2.708.50412.0014.002.70STL1350/4-3.5-VMulti-pin connector. vertical

0.32 €

1 Available 3 Days 53.5051350055001GPA. UL94 V-098150125-2.708.50512.0017.502.70STL1350/5-3.5-VMulti-pin connector. vertical

0.39 €

1 Available 3 Days 63.5051350065001GPA. UL94 V-098150125-2.708.50612.0021.002.70STL1350/6-3.5-VMulti-pin connector. vertical

0.41 €

1 Available 3 Days 73.5051350075001GPA. UL94 V-098150125-2.708.50712.0024.502.70STL1350/7-3.5-VMulti-pin connector. vertical

0.51 €

1 Available 3 Days 83.5051350085001EPA. UL94 V-098150125-2.708.50812.0028.002.70STL1350/8-3.5-VMulti-pin connector. vertical

0.64 €

1 Available 34 Days 103.5051350105001EPA. UL94 V-098150125-2.708.501012.0035.002.70STL1350/10-3.5-VMulti-pin connector. vertical

0.72 €

1 Available 3 Days 123.5051350125001EPA. UL94 V-098150125-2.708.501212.0042.002.70STL1350/12-3.5-VMulti-pin connector. vertical

Loading...

  1. 1

Basic information

Connector Type Pin strip. straight Case material PA 6.6 Colour Black
Connection (components) Print Connection - Connector orientation Perpendicular (to the PCB)
Contact material Brass Contact surface Tin plated Industrial goods No
Max. temperature(°C) +105 Min. temperature(°C) -30 No. of rows 1
Pin length (PCB)(mm) 3.50 Pin shape Circular Product type Pin strip (precision)
RoHS-compliant Yes Separable Yes

Tech Support