Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | Actuation direction | AWG max. | AWG (min.) | Case material | Colour | Connection (components) | Connection | Connector orientation | Connector features | Connector cross section (mm²) | Contact material | Contact spacing (mm) | Cross section (mm²) | Cross section (max.) (mm²) | Manufacturer part # | Material (details) | Min. cross section (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (details) (V) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (connectors) | Stripping length (max.) (mm) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.37 € | 1 | Available | 3 Days | 2 | Socket. straight | Perpendicular (to the PCB) | 12 | 22 | PA 6.6 | Grey | Screw terminal|Plug | - | Parallel (to the PCB) | - | - | Cathode copper | 5 | up to 1.5 | 2.50 | 50130022001G | PA. UL94 V-0 | 0.14 | - | 8 | 8 A/ 8 | VDE/UL: 250 V/300 V | 2 | 10.80 | 13.50 | 10.00 | AK130 | 6 | AK130/2-5.0 | - | |
0.57 € | 1 | Available | 3 Days | 3 | Socket. straight | Perpendicular (to the PCB) | 12 | 22 | PA 6.6 | Grey | Screw terminal|Plug | - | Parallel (to the PCB) | - | - | Cathode copper | 5 | up to 1.5 | 2.50 | 50130030001G | PA. UL94 V-0 | 0.14 | - | 8 | 8 A/ 8 | VDE/UL: 250 V/300 V | 3 | 13.50 | 15.00 | 10.80 | AK130 | 6 | AK130/3-5.0 | - | |
0.73 € | 1 | Available | 3 Days | 4 | Socket. straight | Perpendicular (to the PCB) | 12 | 22 | PA 6.6 | Grey | Screw terminal|Plug | - | Parallel (to the PCB) | - | - | Cathode copper | 5 | up to 1.5 | 2.50 | 50130040001G | PA. UL94 V-0 | 0.14 | - | 8 | 8 A/ 8 | VDE/UL: 250 V/300 V | 4 | 13.50 | 20.00 | 10.80 | AK130 | 6 | AK130/4-5.0 | - | |
0.81 € | 1 | Available | 3 Days | 5 | Socket. straight | Perpendicular (to the PCB) | 12 | 22 | PA 6.6 | Grey | Screw terminal|Plug | - | Parallel (to the PCB) | - | - | Cathode copper | 5 | up to 1.5 | 2.50 | 50130050001G | PA. UL94 V-0 | 0.14 | - | 8 | 8 A/ 8 | VDE/UL: 250 V/300 V | 5 | 13.50 | 25.00 | 10.80 | AK130 | 6 | AK130/5-5.0 | - | |
1.33 € | 1 | Available | 3 Days | 6 | Socket. straight | Perpendicular (to the PCB) | 12 | 22 | PA 6.6 | Grey | Screw terminal|Plug | - | Parallel (to the PCB) | - | - | Cathode copper | 5 | up to 1.5 | 2.50 | 50130060001G | PA. UL94 V-0 | 0.14 | - | 8 | 8 A/ 8 | VDE/UL: 250 V/300 V | 6 | 13.50 | 30.00 | 10.80 | AK130 | 6 | AK130/6-5.0 | - | |
1.53 € | 1 | Available | 3 Days | 8 | Socket. straight | Perpendicular (to the PCB) | 12 | 22 | PA 6.6 | Grey | Screw terminal|Plug | - | Parallel (to the PCB) | - | - | Cathode copper | 5 | up to 1.5 | 2.50 | 50130080001E | PA. UL94 V-0 | 0.14 | - | 8 | 8 A/ 8 | VDE/UL: 250 V/300 V | 8 | 13.50 | 40.00 | 10.80 | AK130 | 6 | AK130/8-5.0 | - | |
1.85 € | 1 | Available | 3 Days | 10 | Socket. straight | Perpendicular (to the PCB) | 12 | 22 | PA 6.6 | Grey | Screw terminal|Plug | - | Parallel (to the PCB) | - | - | Cathode copper | 5 | up to 1.5 | 2.50 | 50130100001E | PA. UL94 V-0 | 0.14 | - | 8 | 8 A/ 8 | VDE/UL: 250 V/300 V | 10 | 13.50 | 50.00 | 10.80 | AK130 | 6 | AK130/10-5.0 | - | |
0.72 € | 1 | Available | 3 Days | 2 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | till 2.5 | 4.00 | 50950020021F | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 2 | 15.00 | 17.30 | 10.16 | AK(Z)950 | 6 | AKZ950/2-5.08 | - | |
0.80 € | 1 | Available | 3 Days | 2 | Socket. straight | - | 12 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 50950027028F | - | 0.20 | - | 10 | - | - | 2 | 15.00 | 19.20 | 11.66 | AK(Z)950 | 7.00 | AKZ950/2-5.08 | - | |
1.33 € | 1 | Available | 3 Days | 3 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | till 2.5 | 4.00 | 50950030021F | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 3 | 15.24 | 17.30 | 15.00 | AK(Z)950 | 6 | AKZ950/3-5.08 | - | |
1.33 € | 1 | Available | 3 Days | 3 | Socket. straight | - | 12 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 50950037028F | - | 0.20 | - | 10 | - | - | 3 | 16.74 | 19.20 | 15.00 | AK(Z)950 | 7.00 | AKZ950/3-5.08 | - | |
1.85 € | 1 | Available | 3 Days | 4 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5 | till 2.5 | 4.00 | 50950040001F | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 4 | 17.30 | 20.00 | 15.00 | AK(Z)950 | 6 | AK950/4-5.0 | - | |
1.85 € | 1 | Available | 3 Days | 4 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | till 2.5 | 4.00 | 50950040021F | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 4 | 17.30 | 20.32 | 15.00 | AK(Z)950 | 6 | AKZ950/4-5.08 | - | |
1.85 € | 1 | Available | 3 Days | 4 | Socket. straight | - | 12 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 50950047028F | - | 0.20 | - | 10 | - | - | 4 | 19.20 | 21.82 | 15.00 | AK(Z)950 | 7.00 | AKZ950/4-5.08 | - | |
1.85 € | 1 | Available | 3 Days | 5 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | till 2.5 | 4.00 | 50950050021E | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 5 | 17.30 | 25.40 | 15.00 | AK(Z)950 | 6 | AKZ950/5-5.08 | - | |
2.05 € | 1 | Available | 3 Days | 5 | Socket. straight | - | 12 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 50950057028E | - | 0.20 | - | 10 | - | - | 5 | 19.20 | 26.90 | 15.00 | AK(Z)950 | 7.00 | AKZ950/5-5.08 | - | |
2.37 € | 1 | Available | 3 Days | 6 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5 | till 2.5 | 4.00 | 50950060001E | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 6 | 17.30 | 30.00 | 15.00 | AK(Z)950 | 6 | AK950/6-5.0 | - | |
2.37 € | 1 | Available | 3 Days | 6 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | till 2.5 | 4.00 | 50950060021E | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 6 | 17.30 | 30.48 | 15.00 | AK(Z)950 | 6 | AKZ950/6-5.08 | - | |
2.57 € | 1 | Available | 3 Days | 6 | Socket. straight | - | 12 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 50950067028E | - | 0.20 | - | 10 | - | - | 6 | 19.20 | 31.98 | 15.00 | AK(Z)950 | 7.00 | AKZ950/6-5.08 | - | |
2.89 € | 1 | Available | 3 Days | 7 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | till 2.5 | 4.00 | 50950070021E | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 7 | 17.30 | 35.56 | 15.00 | AK(Z)950 | 6 | AKZ950/7-5.08 | - | |
2.89 € | 1 | Available | 3 Days | 7 | Socket. straight | - | 12 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 50950077028E | - | 0.20 | - | 10 | - | - | 7 | 19.20 | 37.06 | 15.00 | AK(Z)950 | 7.00 | AKZ950/7-5.08 | - | |
2.89 € | 1 | Available | 3 Days | 8 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5 | till 2.5 | 4.00 | 50950080001D | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 8 | 17.30 | 40.00 | 15.00 | AK(Z)950 | 6 | AK950/8-5.0 | - | |
2.89 € | 1 | Available | 3 Days | 8 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | till 2.5 | 4.00 | 50950080021D | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 8 | 17.30 | 40.64 | 15.00 | AK(Z)950 | 6 | AKZ950/8-5.08 | - | |
3.11 € | 1 | Available | 3 Days | 8 | Socket. straight | - | 12 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 50950087028D | - | 0.20 | - | 10 | - | - | 8 | 19.20 | 42.14 | 15.00 | AK(Z)950 | 7.00 | AKZ950/8-5.08 | - | |
3.61 € | 1 | Available | 3 Days | 10 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5 | till 2.5 | 4.00 | 50950100001D | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 10 | 17.30 | 50.00 | 15.00 | AK(Z)950 | 6 | AK950/10-5.0 | - | |
3.61 € | 1 | Available | 3 Days | 10 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | till 2.5 | 4.00 | 50950100021D | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 10 | 17.30 | 50.80 | 15.00 | AK(Z)950 | 6 | AKZ950/10-5.08 | - | |
3.93 € | 1 | Available | 3 Days | 10 | Socket. straight | - | 12 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 50950107028D | - | 0.20 | - | 10 | - | - | 10 | 19.20 | 52.30 | 15.00 | AK(Z)950 | 7.00 | AKZ950/10-5.08 | - | |
4.45 € | 1 | Available | 3 Days | 12 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5 | till 2.5 | 4.00 | 50950120001D | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 12 | 17.30 | 60.00 | 15.00 | AK(Z)950 | 6 | AK950/12-5.0 | - | |
4.45 € | 1 | Available | 3 Days | 12 | Plug. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | till 2.5 | 4.00 | 50950120021D | PA. UL94 V-0 | 0.20 | - | 15 | 12 | 250 | 12 | 17.30 | 60.96 | 15.00 | AK(Z)950 | 6 | AKZ950/12-5.08 | - | |
4.71 € | 1 | Available | 3 Days | 12 | Socket. straight | - | 12 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 50950127028D | - | 0.20 | - | 10 | - | - | 12 | 19.20 | 62.50 | 15.00 | AK(Z)950 | 7.00 | AKZ950/12-5.08 | - | |
0.87 € | 1 | Available | 3 Days | 2 | Socket. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Copper alloy | 7.62 | Up to 2.5 | 4.00 | 50960020021E | PA. UL94 V-0 | 0.20 | 6 | 15 | 12 | 400 | 2 | 15.00 | 17.30 | 13.24 | AKZ960 | 6 | AKZ960/2-7.62 | Screw terminal. pluggable | |
2.05 € | 1 | Available | 3 Days | 4 | Socket. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Copper alloy | 7.62 | Up to 2.5 | 4.00 | 50960040021E | PA. UL94 V-0 | 0.20 | 6 | 15 | 12 | 400 | 4 | 17.30 | 28.48 | 15.00 | AKZ960 | 6 | AKZ960/4-7.62 | Screw terminal. pluggable | |
2.89 € | 1 | Available | 3 Days | 6 | Socket. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Copper alloy | 7.62 | Up to 2.5 | 4.00 | 50960050021D | PA. UL94 V-0 | 0.20 | 6 | 15 | 12 | 400 | 6 | 17.30 | 43.72 | 15.00 | AKZ960 | 6 | AKZ960/6-7.62 | Screw terminal. pluggable | |
2.57 € | 1 | Available | 3 Days | 5 | Socket. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Copper alloy | 7.62 | Up to 2.5 | 4.00 | 50960050021E | PA. UL94 V-0 | 0.20 | 6 | 15 | 12 | 400 | 5 | 17.30 | 36.10 | 15.00 | AKZ960 | 6 | AKZ960/5-7.62 | Screw terminal. pluggable | |
3.61 € | 1 | Available | 3 Days | 8 | Socket. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Copper alloy | 7.62 | Up to 2.5 | 4.00 | 50960080021D | PA. UL94 V-0 | 0.20 | 6 | 15 | 12 | 400 | 8 | 17.30 | 58.96 | 15.00 | AKZ960 | 6 | AKZ960/8-7.62 | Screw terminal. pluggable | |
4.45 € | 1 | Available | 3 Days | 10 | Socket. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Copper alloy | 7.62 | Up to 2.5 | 4.00 | 50960100021D | PA. UL94 V-0 | 0.20 | 6 | 15 | 12 | 400 | 10 | 17.30 | 74.20 | 15.00 | AKZ960 | 6 | AKZ960/10-7.62 | Screw terminal. pluggable | |
5.23 € | 1 | Available | 3 Days | 12 | Socket. straight | - | 12 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Copper alloy | 7.62 | Up to 2.5 | 4.00 | 50960120021D | PA. UL94 V-0 | 0.20 | 6 | 15 | 12 | 400 | 12 | 17.30 | 89.44 | 15.00 | AKZ960 | 6 | AKZ960/12-7.62 | Screw terminal. pluggable | |
0.65 € | 1 | Available | 61 Days | 2 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 51100020001F | - | 0.20 | - | 15 | - | - | 2 | 12.50 | 26.50 | 10.16 | AK(Z)1100 | 7.00 | AKZ1100/2-5.08-GRÜN | - | |
0.64 € | 1 | Available | 3 Days | 2 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5 | - | 4.00 | 51100020021F | - | 0.20 | - | 15 | - | - | 2 | 12.50 | 26.50 | 10.00 | AK(Z)1100 | 7.00 | AK1100/2-5.0-GRÜN | - | |
0.95 € | 1 | Available | 3 Days | 3 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 51100030001F | - | 0.20 | - | 15 | - | - | 3 | 15.24 | 26.50 | 12.50 | AK(Z)1100 | 7.00 | AKZ1100/3-5.08-GRÜN | - | |
0.95 € | 1 | Available | 3 Days | 3 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5 | - | 4.00 | 51100030021F | - | 0.20 | - | 15 | - | - | 3 | 15.00 | 26.50 | 12.50 | AK(Z)1100 | 7.00 | AK1100/3-5.0-GRÜN | - | |
1.33 € | 1 | Available | 3 Days | 4 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 51100040001E | - | 0.20 | - | 15 | - | - | 4 | 20.32 | 26.50 | 12.50 | AK(Z)1100 | 7.00 | AKZ1100/4-5.08-GRÜN | - | |
1.53 € | 1 | Available | 3 Days | 5 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5 | - | 4.00 | 51100050021E | - | 0.20 | - | 15 | - | - | 5 | 25.00 | 26.50 | 12.50 | AK(Z)1100 | 7.00 | AK1100/5-5.0-GRÜN | - | |
2.05 € | 1 | Available | 3 Days | 6 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 51100060001E | - | 0.20 | - | 15 | - | - | 6 | 26.50 | 30.48 | 12.50 | AK(Z)1100 | 7.00 | AKZ1100/6-5.08-GRÜN | - | |
2.89 € | 1 | Available | 3 Days | 8 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 51100080001D | - | 0.20 | - | 15 | - | - | 8 | 26.50 | 40.64 | 12.50 | AK(Z)1100 | 7.00 | AKZ1100/8-5.08-GRÜN | - | |
3.11 € | 1 | Available | 3 Days | 10 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 51100100001D | - | 0.20 | - | 15 | - | - | 10 | 26.50 | 50.80 | 12.50 | AK(Z)1100 | 7.00 | AKZ1100/10-5.08-GRÜN | - | |
3.40 € | 1 | Available | 3 Days | 10 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5 | - | 4.00 | 51100100021D | - | 0.20 | - | 15 | - | - | 10 | 26.50 | 50.00 | 12.50 | AK(Z)1100 | 7.00 | AK1100/10-5.0-GRÜN | - | |
3.93 € | 1 | Available | 3 Days | 12 | Socket. straight | - | 10 | 22 | PA 6.6 | Green | Screw terminal|Plug | - | - | + lifter | - | Copper alloy | 5.08 | - | 4.00 | 51100120001D | - | 0.20 | - | 15 | - | - | 12 | 26.50 | 60.96 | 12.50 | AK(Z)1100 | 7.00 | AKZ1100/12-5.08-GRÜN | - | |
0.68 € | 1 | Available | 3 Days | 2 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.81 | Up to 1.5 | 1.50 | 51550020025F | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 2 | 11.10 | 15.50 | 7.62 | AK(Z)1550 | 7.00 | AKZ1550/2-3.81 | - | |
0.96 € | 1 | Available | 34 Days | 3 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.81 | Up to 1.5 | 1.50 | 51550030025F | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 3 | 11.43 | 15.50 | 11.10 | AK(Z)1550 | 7.00 | AKZ1550/3-3.81 | - | |
1.33 € | 1 | Available | 3 Days | 4 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.50 | Up to 1.5 | 1.50 | 51550040001F | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 4 | 14.00 | 15.50 | 11.10 | AK(Z)1550 | 7.00 | AK1550/4-3.5 | - | |
1.53 € | 1 | Available | 34 Days | 4 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.81 | Up to 1.5 | 1.50 | 51550040025F | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 4 | 15.24 | 15.50 | 11.10 | AK(Z)1550 | 7.00 | AKZ1550/4-3.81 | - | |
1.85 € | 1 | Available | 3 Days | 5 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.81 | Up to 1.5 | 1.50 | 51550050025E | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 5 | 15.50 | 19.05 | 11.10 | AK(Z)1550 | 7.00 | AKZ1550/5-3.81 | - | |
2.05 € | 1 | Available | 3 Days | 6 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.50 | Up to 1.5 | 1.50 | 51550060001E | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 6 | 15.50 | 21.00 | 11.10 | AK(Z)1550 | 7.00 | AK1550/6-3.5 | - | |
2.05 € | 1 | Available | 3 Days | 6 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.81 | Up to 1.5 | 1.50 | 51550060025E | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 6 | 15.50 | 22.86 | 11.10 | AK(Z)1550 | 7.00 | AKZ1550/6-3.81 | - | |
2.37 € | 1 | Available | 3 Days | 7 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.50 | Up to 1.5 | 1.50 | 51550070001E | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 7 | 15.50 | 24.50 | 11.10 | AK(Z)1550 | 7.00 | AK1550/7-3.5 | - | |
2.37 € | 1 | Available | 3 Days | 7 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.81 | Up to 1.5 | 1.50 | 51550070025E | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 7 | 15.50 | 26.67 | 11.10 | AK(Z)1550 | 7.00 | AKZ1550/7-3.81 | - | |
2.89 € | 1 | Available | 3 Days | 8 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.50 | Up to 1.5 | 1.50 | 51550080001D | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 8 | 15.50 | 28.00 | 11.10 | AK(Z)1550 | 7.00 | AK1550/8-3.5 | - | |
2.57 € | 1 | Available | 3 Days | 8 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.81 | Up to 1.5 | 1.50 | 51550080025D | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 8 | 15.50 | 30.48 | 11.10 | AK(Z)1550 | 7.00 | AKZ1550/8-3.81 | - | |
3.40 € | 1 | Available | 48 Days | 10 | Socket. straight | - | 16 | 28 | PA 6.6 | Green | Screw terminal|Plug | - | - | - | - | Cathode copper | 3.50 | Up to 1.5 | 1.50 | 51550100001D | PA. UL94V-0 | 0.14 | - | 8 | 9 A/8 | VDE/UL: 160 V/300 | 10 | 15.50 | 35.00 | 11.10 | AK(Z)1550 | 7.00 | AK1550/10-3.5 | - |
Loading...
Connector contact surface | Tin plated | Connectors | wire-to-board | Industrial goods | No |
---|---|---|---|---|---|
Max. temperature(°C) | +105 | Min. temperature(°C) | -30 | Nominal voltage(V) | 300 |
No. of rows | 1 | Product type | Socket enclosure - cable | RoHS-compliant | Yes |
Configure
Basic Attributes
Number of Positions
Connector Type
Actuation direction
AWG max.
AWG (min.)
Case material
Colour
Connection (components)
Connection
Connector orientation
Connector features
Connector cross section(mm²)
Contact material
Contact spacing(mm)
Cross section(mm²)
Cross section (max.)(mm²)
Manufacturer part #
Material (details)
Min. cross section(mm²)
Min. stripping length(mm)
Nominal current(A)
Nominal current (details)(A)
Nominal voltage (details)(V)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Series (connectors)
Stripping length (max.)(mm)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes