Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2157280 |
2427883 |
2427890 |
3665021 |
3665056 |
3665111 |
3665127 |
4691215 |
4692716 |
4692725 |
4692778 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measurement display | Insulation resistance measuring range (upper limit) (mΩ) | Continuity testing | Continuity testing (Ω) | Display (details) | Frequency range | Insulation resistance (max.) (GΩ) | Insulation resistance (max.) (TΩ) | Interfaces | IP rating | Max. frequency (Hz) | Min. frequency (Hz) | Power supply (details) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Reading category | Reading range - voltage | Reading range - resistance (kΩ) | Reading range - resistance (MΩ) | Reading range - voltage (V) | Standards | Test voltage | Test voltage (kV) | Test voltage (V) | Voltage reading range (min.) (V) | Voltage reading range (max.) (V) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
957.99 € | 1 | 3 Days | Digital | 600 MΩ | - | volume < 25 | Digital 5999 digits | - | - | - | none | IP40 | - | - | 4 x AA batteries | 203 | 100 | - | CAT IV 600 V | 0 - 1000 V AC/DC | - | 0 - 50 | - | EN 61010-1 | - | - | 500/1000|500|1000 | 0 | 1000 | 550 | ||
610.64 € | 1 | 3 Days | Digital | - | acoustic (Test current 200 mA) | - | LCD | - | 2 | - | none | IP40 | - | - | 4 x AA batteries | 203 | 100 | - | CAT IV 600 V | 0 - 600 V AC/DC | 01 Ω - 20 | - | - | - | 500V. 1000 V (+20%. -0%) | - | 500|1000 | 0 | 600 | 500 | ||
909.29 € | 1 | Available | 3 Days | Digital | - | acoustic (test current 200 mA) | - | LCD | - | 10 | - | none | IP40 | - | - | 4 x AA batteries | 203 | 100 | - | CAT IV 600 V | 0 - 600 V AC/DC | 0.01 Ω - 20 | - | - | - | 50 V. 100 V. 250 V. 500 V. 1000 V (+20 %. -0 %) | - | 50|100|250|500|1000 | 0 | 600 | 500 | |
7,495.43 € | 1 | Available | 90 Days | Digital | - | - | - | LCD (75 x 105 mm) | - | - | 1 | optical|1x USB | IP40 | - | - | 85-240 V / AC. lead battery | 160 | 269 | 277 | CAT III 1000 V|CAT IV 600 V|Manufacturer's guarantee 3* | - | - | - | 30 - 660 | EN 61010. EN 61557-1/-2 | - | 250 V - 5 | 250|5000 | 30 | 660 | 3700.0 | |
8,262.92 € | 1 | Available | 14 Days | Digital | - | - | - | LCD (75 x 105 mm) | - | - | 2 | optical|1x USB | IP40 | - | - | 85-240 V / AC. lead battery | 160 | 269 | 277 | CAT III 1000 V|CAT IV 600 V|CAT III 1000 V. CAT IV 600 V | - | - | - | 30 - 660 | EN 61010. EN 61557-1/-2 | - | 250 V - 10 | 250|10000 | 30 | 660 | 3700.0 | |
9,025.21 € | 1 | Available | 91 Days | Digital | - | - | - | LCD (75 x 105 mm) | - | - | 2 | optical|1x USB | IP40 | - | - | 85-240 V / AC. lead battery | 160 | 269 | 277 | CAT III 1000 V|CAT IV 600 V|CAT III 1000 V. CAT IV 600 V | - | - | - | 30 - 660 | EN 61010. EN 61557-1/-2 | - | 250 V - 10 | 250|10000 | 30 | 660 | 3700.0 | |
8,262.92 € | 1 | Available | 3 Days | Digital | - | - | - | LCD (75 x 105 mm) | - | - | 1 | optical|1x USB | IP40 | - | - | 85-240 V / AC. lead battery | 160 | 269 | 277 | CAT III 1000 V|CAT IV 600 V|CAT III 1000 V. CAT IV 600 V | - | - | - | 30 - 660 | EN 61010. EN 61557-1/-2 | - | 250 V - 10 | 250|5000 | 30 | 660 | 3700.0 | |
1,390.60 € | 1 | Available | 3 Days | - | - | - | - | - | 0.01 Hz - 100000 Hz | 2 | - | Bluetooth® | - | 100000 | 0.01 | 4 x AA battery | 203 | 100 | 50 | CAT III 1000 V|CAT IV 600 V | - | - | 0.1 Ω - 50 MΩ | - | - | - | - | 50|100|250|500|1000 | 0.001 | 1000 | 624 | |
1,852.39 € | 1 | Available | 3 Days | - | - | - | - | - | 0.01 Hz - 100000 Hz | 2 | - | Bluetooth® | - | 100000 | 0.01 | 4 x AA battery | 203 | 100 | 50 | CAT III 1000 V|CAT IV 600 V | - | - | 0.1 Ω - 50 MΩ | - | - | - | - | 50|100|250|500|1000 | 0.001 | 1000 | 624 | |
1,482.96 € | 1 | Available | 3 Days | - | - | - | - | - | 0.01 Hz - 100000 Hz | 2 | - | Bluetooth® | - | 100000 | 0.01 | 4 x AA battery | 203 | 100 | 50 | CAT III 1000 V|CAT IV 600 V | - | - | 0.1 Ω - 50 MΩ | - | - | - | - | 50|100|250|500|1000 | 0.001 | 1000 | 624 | |
1,670.28 € | 1 | Available | 3 Days | - | - | - | - | - | 0.01 Hz - 100000 Hz | 2 | - | Bluetooth® | - | 100000 | 0.01 | 4 x AA battery | 203 | 100 | 50 | CAT III 1000 V|CAT IV 600 V | - | - | 0.1 Ω - 50 MΩ | - | - | - | - | 50|100|250|500|1000 | 0.001 | 1000 | 624 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Insulation tester | Reading type | Insulation resistance |
---|
Configure
Basic Attributes
Measurement display
Insulation resistance measuring range (upper limit)(mΩ)
Continuity testing
Continuity testing(Ω)
Display (details)
Frequency range
Insulation resistance (max.)(GΩ)
Insulation resistance (max.)(TΩ)
Interfaces
IP rating
Max. frequency(Hz)
Min. frequency(Hz)
Power supply (details)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Reading category
Reading range - voltage
Reading range - resistance(kΩ)
Reading range - resistance(MΩ)
Reading range - voltage(V)
Standards
Test voltage
Test voltage(kV)
Test voltage(V)
Voltage reading range (min.)(V)
Voltage reading range (max.)(V)
Weight(g)
Filter by standard shipping days
Optional Attributes