Cable mount with acrylate glue (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1572127

Part Number
1572127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bundle Ø (max.)(mm) 6.70 Bundle Ø range 6.70 mm (max) Cable bracket features + acrylate glue
Colour White Dimensions(mm) 25.5 x 25.4 x 9.1 Halogen-free No
Manufacturer part # 154-01119 Material Polyvinylidene fluoride Max. temperature(°C) +65
Min. temperature(°C) -25 Product size (height)(mm) 9.1 Product size (width)(mm) 25.4
Product size (length)(mm) 25.5 Product type Cable mount RoHS-compliant Yes
Type (manufacturer type) 130100-PVC-WH-D1

This page is Cable mount with acrylate glue, part number 1572127.
You can find the detail information about specifications and dimensions on part number 1572127.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support