Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1593077 |
1593105 |
1593106 |
1593107 |
532006 |
532019 |
532032 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Bundle Ø (max.) (mm) | Bundle Ø range | Colour | Halogen-free | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Mounting Ø (min.) (mm) | Mounting Ø (max.) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.07 € | 1 | Available | 3 Days | 9 | 9 mm (max) | Ecru | Yes | 1593077 | +85 | -40 | 4.40 | 4.40 | 8.5 | 20 | TC-KUC5203 | ||
0.15 € | 1 | Available | 3 Days | 4.10 | 4.10 mm (max) | Black | Yes | 1593105 | +85 | -40 | - | - | 5.9 | 14.3 | TC-RC-34203 | ||
0.07 € | 1 | Available | 3 Days | 6.40 | 6.40 mm (max) | White | Yes | 1593106 | +85 | -40 | 5.50 | 5.50 | 13 | 23.5 | TC-PC-0406203 | ||
0.09 € | 1 | Available | 3 Days | 9.50 | 9.50 mm (max) | White | Yes | 1593107 | +85 | -40 | 5.50 | 5.50 | 13 | 30.5 | TC-PC-0609203 | ||
3.11 € | 25 Pieces Per Package | 1 pack | Available | 3 Days | 6 | 6 mm (max) | Ecru | No | 532006 | - | - | 4.20 | 4.20 | - | - | 532006 | |
4.45 € | 25 Pieces Per Package | 1 pack | Available | 11 Days | 8 | 8 mm (max) | Ecru | No | 532019 | - | - | 4.20 | 4.20 | - | - | 532019 | |
5.75 € | 25 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 12 mm (max) | Ecru | No | 532032 | - | - | 4.20 | 4.20 | - | - | 532032 |
Loading...
Fastening method | Screw fixing | Material | Polyamide 6.6 | Product type | Fastener |
---|---|---|---|---|---|
RoHS-compliant | Yes |
Configure
Basic Attributes
Bundle Ø (max.)(mm)
Bundle Ø range
Colour
Halogen-free
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Mounting Ø (min.)(mm)
Mounting Ø (max.)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes