Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case type | Connection (components) | Connection angle (°) | Connection | Connector type | Contact load capacity (A) | Contact material | Insulation resistance (V DC) | Manufacturer part # | Nominal voltage (details) (V AC) | No. of rows | Number of pins | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | Available | 98 Days | (Abgewinkelt) 90 ° | Soldering | 90 | Soldering | Socket. horizontal mount | - | - | - | A-DF 09 A/KG-F | - | 2 | 9 | A-DF 09 A/KG-F | Terminal strip | |
0.87 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Socket. horizontal mount | - | Phosphor bronze 6µ gold | - | A-DF 09 A/KG-T1 | - | 2 | 9 | A-DF 09 A/KG-T1 | Terminal strip | |
0.65 € | 1 | Available | 3 Days | - | Soldering | 180 | Soldering | Socket. vertical vertical | 5 | Bronze. gold plated on nickel | 5000 MΩ / 500 | A-DF 09 PP | 125 | 2 | 9 | A-DF 09 PP | Socket terminal strip | |
1.53 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Socket. horizontal mount | - | Phosphor bronze 6µ gold | - | A-DF 15 A/KG-T1 | - | 2 | 15 | A-DF 15 A/KG-T1 | Terminal strip | |
0.88 € | 1 | Available | 3 Days | - | Soldering | 180 | Soldering | Socket. vertical vertical | 5 | Bronze. gold plated on nickel | 5000 MΩ / 500 | A-DF 15 PP | 125 | 2 | 15 | A-DF 15 PP | Socket terminal strip | |
2.89 € | 1 | Available | 3 Days | (Abgewinkelt) 90 ° | Soldering | 90 | Soldering | Socket. horizontal mount | - | - | - | A-DF 25 A/KG-F | - | 2 | 25 | A-DF 25 A/KG-F | Socket terminal strip | |
2.37 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Socket. horizontal mount | - | Phosphor bronze 6µ gold | - | A-DF 25 A/KG-T1 | - | 2 | 25 | A-DF 25 A/KG-T1 | Terminal strip | |
1.33 € | 1 | Available | 3 Days | - | Soldering | 180 | Soldering | Socket. vertical vertical | 5 | Bronze. gold plated on nickel | 5000 MΩ / 500 | A-DF 25 PPZ | 125 | 2 | 25 | A-DF 25 PPZ | Socket terminal strip | |
2.89 € | 1 | Available | 16 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Socket. horizontal mount | - | Phosphor bronze 6µ gold | - | A-DF 37 A/KG-T1 | - | 2 | 37 | A-DF 37 A/KG-T1 | Terminal strip | |
2.05 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Cut & Clip | 180 | IDC technology | Socket. vertical vertical | - | Phosphor bronze 6µ gold | - | A-DFF 09LPIII/FP | - | 2 | 9|9 | A-DFF 09LPIII/FP | Female header | |
2.05 € | 1 | Available | 3 Days | - | Cut & Clip | 180 | Cutting-clamping technology | Socket. vertical vertical | ≤ 1.5 | - | - | A-DFF 09LPIII/Z | - | 2 | 9 | A-DFF 09LPIII/Z | Socket terminal strip | |
2.57 € | 1 | Available | 3 Days | - | Cut & Clip | 180 | Cutting-clamping technology | Socket. vertical vertical | ≤ 1.5 | - | - | A-DFF 15LPIII/Z | - | 2 | 15 | A-DFF 15LPIII/Z | Socket terminal strip | |
2.57 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Cut & Clip | 180 | IDC technology | Socket. vertical vertical | - | Phosphor bronze 6µ gold | - | A-DFF 25LPIII/FP | - | 2 | 25|25 | A-DFF 25LPIII/FP | Female header | |
2.57 € | 1 | Available | 5 Days | - | Cut & Clip | 180 | Cutting-clamping technology | Socket. vertical vertical | ≤ 1.5 | - | - | A-DFF 25LPIII/Z | - | 2 | 25 | A-DFF 25LPIII/Z | Socket terminal strip | |
4.45 € | 1 | Available | 3 Days | - | Cut & Clip | 180 | Cutting-clamping technology | Socket. vertical vertical | ≤ 1.5 | - | - | A-DFF 37LPIII/Z | - | 2 | 37 | A-DFF 37LPIII/Z | Socket terminal strip | |
0.88 € | 1 | Available | 3 Days | Gehäuse Polyester glasfaserverstärkt UL94V-0. 90° abgewinkelt. | Soldering | 90 | Soldering | Socket. horizontal mount | - | Phosphor bronze 6µ gold | - | A-HDF 15 A-KG/T | - | 3 | 15 | A-HDF 15 A-KG/T | Socket terminal strip | |
0.93 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt nach UL 94V-0 | Solder bucket | 180 | Solder | Socket. vertical vertical | - | Phosphor bronze 6µ gold | - | A-HDF 15 LL/Z | - | 3 | 15|15 | A-HDF 15 LL/Z | Female header | |
2.05 € | 1 | Available | 3 Days | Gehäuse Polyester glasfaserverstärkt UL94V-0. 90° abgewinkelt. | Soldering | 90 | Soldering | Socket. horizontal mount | - | Phosphor bronze 6µ gold | - | A-HDF 26 A-KG/T | - | 3 | 26 | A-HDF 26 A-KG/T | Socket terminal strip | |
1.53 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt nach UL 94V-0 | Solder bucket | 180 | Solder | Socket. vertical vertical | - | Phosphor bronze 6µ gold | - | A-HDF 26 LL/Z | - | 3 | 26|26 | A-HDF 26 LL/Z | Female header | |
2.05 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt nach UL 94V-0 | Solder bucket | 180 | Solder | Socket. vertical vertical | - | Phosphor bronze 6µ gold | - | A-HDF 44 LL/Z | - | 3 | 44|44 | A-HDF 44 LL/Z | Female header |
Loading...
Product type | D-SUB receptacles | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Case type
Connection (components)
Connection angle(°)
Connection
Connector type
Contact load capacity(A)
Contact material
Insulation resistance(V DC)
Manufacturer part #
Nominal voltage (details)(V AC)
No. of rows
Number of pins
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes