Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case type | Connection (components) | Connection angle (°) | Connection | Connector type | Contact load capacity (A) | Contact material | Contact resistance | Fitting type (details) | Insulation resistance (V DC) | Manufacturer part # | Nominal voltage (details) (V AC) | No. of rows | Number of pins | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | - | Soldering | - | Soldering | Plug. horizontal mount | - | - | - | - | - | A-DS 09 A/KG-F | - | - | 9 | A-DS 09 A/KG-F | Pin strip | |
0.87 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Plug. horizontal mount | - | Phosphor bronze 6µ gold | - | - | - | A-DS 09 A/KG-T1 | - | 2 | 9 | A-DS 09 A/KG-T1 | pin strip | |
0.65 € | 1 | Available | 3 Days | - | Soldering | 180 | Solder | Plug. vertical mount | 5 | Bronze. gold plated on nickel | max. 5 mΩ bei 5 A/DC | - | 5000 MΩ / 500 | A-DS 09 PP/Z | 125 | 2 | 9 | A-DS 09 PP/Z | pin strip | |
2.37 € | 1 | Available | 3 Days | - | Soldering | 90 | Soldering | Plug. horizontal mount | - | - | - | - | - | A-DS 15 A/KG-F | - | 2 | 15 | A-DS 15 A/KG-F | Pin strip | |
1.85 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Plug. horizontal mount | - | Phosphor bronze 6µ gold | - | - | - | A-DS 15 A/KG-T1 | - | 2 | 15 | A-DS 15 A/KG-T1 | pin strip | |
1.01 € | 1 | Available | 3 Days | - | Soldering | 180 | Soldering | Plug. vertical mount | 5 | Bronze. gold plated on nickel | max. 5 mΩ bei 5 A/DC | - | 5000 MΩ / 500 | A-DS 15 PP/Z | 125 | 2 | 15 | A-DS 15 PP/Z | pin strip | |
2.37 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Plug. horizontal mount | - | Phosphor bronze 6µ gold | - | - | - | A-DS 25 A/KG-T1 | - | 2 | 25 | A-DS 25 A/KG-T1 | pin strip | |
1.33 € | 1 | Available | 3 Days | - | Soldering | 90 | Solder | Plug. vertical mount | - | - | - | - | - | A-DS 25 A/KG-T2 | - | 2 | 25|25 | A-DS 25 A/KG-T2 | Header | |
2.89 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Plug. horizontal mount | - | Phosphor bronze 6µ gold | - | - | - | A-DS 37 A/KG-T1 | - | 2 | 37 | A-DS 37 A/KG-T1 | pin strip | |
1.85 € | 1 | Available | 3 Days | - | Cut & Clip | 180 | Cutting-clamping technology | Plug. vertical mount | ≤ 1.5 | - | - | - | - | A-DSF 09 LPIII/Z | - | 2 | 9 | A-DSF 09 LPIII/Z | pin strip | |
1.53 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Cut & Clip | 180 | IDC technology | Plug. vertical mount | - | Phosphor bronze 6µ gold | - | - | - | A-DSF 09LPIII/FP | - | 2 | 9|9 | A-DSF 09LPIII/FP | Connector strip | |
2.57 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Cut & Clip | 180 | IDC technology | Plug. vertical mount | - | Phosphor bronze 6µ gold | - | - | - | A-DSF 25LPIII/FP | - | 2 | 25|25 | A-DSF 25LPIII/FP | Connector strip | |
1.85 € | 1 | Available | 8 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Plug. horizontal mount | - | Phosphor bronze 6µ gold | - | Printed circuit board mounting | - | A-HDS 15 A-KG/T | - | 3 | 15 | A-HDS 15 A-KG/T | Pin strip | |
0.96 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt nach UL 94V-0 | Solder bucket | 180 | Solder | Plug. vertical mount | - | Phosphor bronze 6µ gold | - | - | - | A-HDS 15 LL/Z | - | 3 | 15|15 | A-HDS 15 LL/Z | Connector strip | |
2.89 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Plug. horizontal mount | - | Phosphor bronze 6µ gold | - | Printed circuit board mounting | - | A-HDS 26 A-KG/T | - | 3 | 26 | A-HDS 26 A-KG/T | Pin strip | |
1.53 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt nach UL 94V-0 | Solder bucket | 180 | Solder | Plug. vertical mount | - | Phosphor bronze 6µ gold | - | - | - | A-HDS 26 LL/Z | - | 3 | 26|26 | A-HDS 26 LL/Z | Connector strip | |
3.93 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt UL94V-0 | Soldering | 90 | Soldering | Plug. horizontal mount | - | Phosphor bronze 6µ gold | - | Printed circuit board mounting | - | A-HDS 44 A-KG/T | - | 3 | 44 | A-HDS 44 A-KG/T | Pin strip | |
2.05 € | 1 | Available | 3 Days | Polyester glasfaserverstärkt nach UL 94V-0 | Solder bucket | 180 | Solder | Plug. vertical mount | - | Phosphor bronze 6µ gold | - | - | - | A-HDS 44 LL/Z | - | 3 | 44|44 | A-HDS 44 LL/Z | Connector strip |
Loading...
Product type | D-SUB pin strip | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Case type
Connection (components)
Connection angle(°)
Connection
Connector type
Contact load capacity(A)
Contact material
Contact resistance
Fitting type (details)
Insulation resistance(V DC)
Manufacturer part #
Nominal voltage (details)(V AC)
No. of rows
Number of pins
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes