SMA connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMA10FG

Part Number
SMA10FG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.13 €

1 Available 74 Days

Loading...

  1. 1

Basic information

Case material Brass gold plated Connection (components) Solder pins Connector type Socket
Contact material Brass gold plated Impedance (integer)(Ω) 50 Insulation material PTFE
Insulation resistance 5000 MOHM Manufacturer part # SMA10FG Product type SMA connector
RoHS-compliant Yes Seal type Screw-on Type (manufacturer type) SMA 10 FG

This page is SMA connector, part number SMA10FG.
You can find the detail information about specifications and dimensions on part number SMA10FG.

Tech Support