Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
180302
Part Number
|
---|
180302 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Pin diameter (mm) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.32 € | 1 | Available | 3 Days | 14 | 16 | Blue (transparent) | 1.50 - 2.50 mm² | - | 2.5 | 180302 | 1.5 | 5 | 180302 | - |
Loading...
Contact material | Brass tin plated | Insulation type | Partially insulated | Insulation material | PA |
---|---|---|---|---|---|
Insulation (material) | PA (polyamide. nylon). halogen free | Material (details) | CuZn | Product type | Bullet connector |
RoHS-compliant | Yes | Support sleeve | No | Temperature range(°C) | -60 - +105 |
This page is Bullet Connector, part number 180302.
You can find the detail information about specifications and dimensions on part number 180302.
Configure
Basic Attributes
Cross section(mm²)
Type (misc.)
AWG max.
AWG (min.)
Colour
Cross-section range
Cross section (max.)(mm²)
Manufacturer part #
Min. cross section(mm²)
Pin diameter(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
180300 |
180304 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | AWG (min.) | Colour | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Pin diameter (mm) | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.32 € | 1 | Available | 3 Days | 18 | 22 | Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 180300 | 0.5 | 4 | 180300 | Connector | |
0.40 € | 1 | Available | 3 Days | 10 | 12 | Yellow | 4 - 6 mm² | 4 - 6 | 6 | 180304 | 4 | 4 | 180304 | Connector |